IRF5NJ3315SCV

IRF5NJ3315SCV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF5NJ3315SCV
IRF5NJ3315SCV

Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    12 A
  • ID (@25°C) max
    20 A
  • Language
    SPICE
  • Package
    SMD-0.5
  • Polarity
    N
  • Product Category
    High Reliability MOSFETs
  • RDS (on) (@25°C) max
    80 mΩ
  • VBRDSS min
    150 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRF5NJ3315SCV is a high reliability, 150V, single, P-channel MOSFET in a SMD-0.5 package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, audio amplifiers, and other high-energy pulse circuit applications. It has TXV level screening and is reliable for defense applications.

Applications

Documents

Design resources

Developer community