Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IFCM10P60GD
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IFCM10P60GD

END OF LIFE
CIPOS™ Mini 600 V, 10 A PFC-integrated three-phase intelligent power module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IFCM10P60GD
IFCM10P60GD


Product details

  • Additional Information
    Electrical
  • Built in NTC
    Yes
  • Configuration
    PFC Integrated
  • Encryption
    No
  • Language
    PLECS
  • Pmot (10kHz)
    1200 W
  • Product Category
    Intelligent Power Modules (IPM)
  • Product Group
    CIPOS™ Mini
  • Product Name
    IFCM10P60GD
  • Qualification
    Industrial
  • Rated Current
    10 A
  • Switch Type
    IGBT
  • Voltage Class
    600 V

OPN
IFCM10P60GDXKMA1
Product Status discontinued
Infineon Package N/A
Package Name DIP 36x21D
Packing Size 280
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
KR
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package N/A
Package Name DIP 36x21D
Packing Size 280
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
KR
Country of Diffusion (CoD)
MY
CIPOS™ Mini 600 V, 10 A three-phase TRENCHSTOP™ IGBT based intelligent power module with PFC switching optimized for 40 kHz. It integrates single boost Power Factor Correction (PFC) stage and inverter stage in one DIP 36x21D package with DCB substrate, to provide excellent thermal conduction and electrical isolation for home appliances and industrial drives.

Features

  • Single boost PFC
  • Three-phase inverter
  • Based on TRENCHSTOP™ IGBT
  • 10 A of inverter current rating
  • PFC switching optimized at 40 kHz
  • Rugged SOI gate driver technology
  • Integrated bootstrap function
  • Over current shutdown
  • Undervoltage lockout at all chan.
  • Cross-conduction prevention
  • Built-in temperature monitoring
  • Motor power up to 1200 W at 10 kHz

Diagrams

CIPOS_Dual_In-Line_PFC_integrated
CIPOS_Dual_In-Line_PFC_integrated
CIPOS_Dual_In-Line_PFC_integrated
Documents

Design resources

Developer community