CY7C25652KV18-400BZXI
Active and preferred
RoHS Compliant
Lead-free

CY7C25652KV18-400BZXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C25652KV18-400BZXI
CY7C25652KV18-400BZXI


Product details

  • Density
    72 MBit
  • Family
    QDR-II+, ODT
  • Frequency
    400 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 1.9 V
  • Organization (X x Y)
    2Mb x 36
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial

OPN
CY7C25652KV18-400BZXI
Product Status active and preferred
Infineon Package
Package Name FBGA-165 (51-85180)
Packing Size 136
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-165 (51-85180)
Packing Size 136
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
CY7C25652KV18-400BZXI is a 72-Mbit QDR II+ synchronous pipelined SRAM in a 2M × 36 organization with separate read and write ports for concurrent transactions. It supports a four-word burst, 2.5-cycle read latency, and DDR interfaces on both ports (data transfer on every clock edge). It runs from 1.7–1.9 V VDD with 1.4 V to VDD VDDQ, in a 165-ball FBGA, industrial -40 to +85°C range.

Features

  • 550 MHz clock (1100 MHz DDR data)
  • Separate read and write data ports
  • Concurrent read/write transactions
  • Four-word burst architecture
  • 2.5-cycle read latency (DOFF HIGH)
  • 1-cycle read latency mode (DOFF LOW)
  • Two input clocks (K and K)
  • Echo clocks CQ/CQ for data capture
  • QVLD pin indicates valid read data
  • On-die termination for D/BWS/K
  • PLL runs down to 120 MHz
  • Core VDD 1.7 V to 1.9 V

Benefits

  • High bandwidth for fast DSP/ASIC
  • No bus turn-around delays
  • Read and write run in parallel
  • Lower address bus frequency
  • Deterministic 2.5-cycle reads
  • 1-cycle reads for low latency
  • Simpler DDR timing with K/K
  • Easier high-speed data capture
  • QVLD reduces timing margin effort
  • ODT cuts external termination BOM
  • PLL improves data placement margin
  • 1.8 V core reduces power vs 2.5 V

Applications

Documents

Design resources

Developer community