ArchitectureNoBL, Flow-through
-
Bank SwitchingN
-
Burst Length (Words)4
-
Data Widthx 36
-
Density18 MBit
-
ECCN
-
FamilyNoBL
-
Frequency133 MHz
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
On-Die TerminationN
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3.135 V to 3.6 V
-
Organization (X x Y)512Kb x 36
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2031
-
QualificationCommercial
-
Read Latency (Cycles)1
| Recommended | ||
|
OPN
|
CY7C1371KV33-133AXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TQFP-100 (51-85050) | |
| Packing Size | 144 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2031 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TQFP-100 (51-85050) |
| Packing Size | 144 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2031 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- NoBL architecture, no dead cycles
- Up to 133 MHz, zero wait states
- 6.5 ns clock-to-output (133 MHz)
- Data on every clock cycle
- Burst: linear or interleaved
- Byte write via BWx + WE
- Registered synchronous inputs
- Self-timed synchronous writes
- Asynchronous OE output control
- 3 chip enables (CE1/CE2/CE3)
- Sleep mode via ZZ; 2tCYC entry/exit
- On-chip ECC lowers soft errors
Benefits
- Seamless read/write switching
- High throughput at 133 MHz bus
- Faster access for tight timing
- Predictable per-cycle transfers
- Efficient burst data streaming
- Update bytes without full writes
- Simplifies synchronous timing
- Reliable writes at high speed
- Easy bus tri-state control
- Simple bank selection/expansion
- Cut standby power in sleep
- Better data integrity in radiation
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.