Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY7C1062GE30-10BGXIT
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY7C1062GE30-10BGXIT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1062GE30-10BGXIT
CY7C1062GE30-10BGXIT


Product details

  • Density
    16 MBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.2 V to 3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    512K x 32
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    10 ns

OPN
CY7C1062GE30-10BGXIT
Product Status discontinued
Infineon Package
Package Name BGA-119 (51-85115)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name BGA-119 (51-85115)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
CY7C1062GE30-10BGXIT is a 16-Mbit (512 K × 32) asynchronous SRAM with embedded ECC for single-bit error correction and an ERR output to flag detected/corrected errors. The 10 ns speed grade supports 2.2 V to 3.6 V operation over -40°C to +85°C. Three chip enables, byte enables for 32-bit writes, and automatic power-down when deselected simplify high-reliability memory expansion designs.

Features

  • 16-Mbit SRAM (512K x 32)
  • Embedded ECC for single-bit fix
  • ERR output flags 1-bit ECC event
  • Address access time tAA 10 ns/15 ns
  • 4 byte enables (BA, BB, BC, BD)
  • 3 chip enables for expansion (CE1-3)
  • Automatic power-down on deselect
  • High-Z outputs when disabled
  • TTL-compatible I/O levels
  • VCC: 1.65-2.2 V or 2.2-3.6 V
  • Data retention at VDR = 1.0 V
  • ESD (HBM) > 2001 V

Benefits

  • Fits 32-bit data paths directly
  • ECC improves data integrity
  • ERR pin speeds fault handling
  • 10 ns/15 ns enables fast access
  • Byte writes cut bus bandwidth
  • 3 enables simplify bank expansion
  • Auto power-down reduces standby
  • High-Z eases bus sharing
  • TTL I/O eases logic interfacing
  • Works across common supply rails
  • 1.0 V retention saves battery
  • >2001 V ESD improves robustness

Applications

Documents

Design resources

Developer community