CY7C1041GN30-10ZSXI
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Density4 MBit
-
FamilyFAST SRAM
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)256K x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed10 ns
| Recommended | ||
|
OPN
|
CY7C1041GN30-10ZSXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-II-44 (51-85087) | |
| Packing Size | 1350 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-II-44 (51-85087) |
| Packing Size | 1350 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 4-Mbit SRAM, 256K × 16
- tAA access time 10 ns / 15 ns
- 18-bit address bus A0 to A17
- 16-bit I/O bus I/O0 to I/O15
- Byte write enables BHE and BLE
- CE and OE control read, HI-Z
- Data retention down to 1.0 V
- VDR = 1 V for data retention
- tRC read cycle 10 ns / 15 ns
- tDOE OE to data 4.5 ns / 8 ns
- Standby current ISB2 6 mA typ
- Input/output leakage ±1 µA
Benefits
- Fast 10 ns access cuts latency
- 16-bit bus boosts throughput
- Byte writes reduce write traffic
- HI-Z outputs ease bus sharing
- 1.0 V retention preserves data
- Wide VCC options fit many rails
- Low standby current saves power
- Low leakage supports low power
- Simple CE/OE/WE control logic
- Quick OE access speeds reads
- Predictable 10/15 ns cycles
- Stable levels ease interfacing
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.