Density16 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range4.5 V to 5.5 V
-
Organization (X x Y)1M x 16
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62167ELL-45ZXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-I-48 (51-85183) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
CN,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-I-48 (51-85183) |
| Packing Size | 1000 |
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
TH
|
| Country of Diffusion (CoD) |
CN,US
|
Features
- 16-Mbit SRAM, 1 M×16 or 2 M×8
- 45 ns read/write cycle time
- 4.5 V to 5.5 V VCC operation
- 2.2 mA typ at 1 MHz active
- 1.5 µA typ standby power-down
- 12 µA max standby current
- TTL input levels supported
- CE1/CE2/OE chip control inputs
- BLE/BHE byte write enables
- High-Z outputs on disable
- >2001 V ESD (MIL-STD-883)
- Latch-up current >200 mA
Benefits
- Flexible 16-bit or 8-bit bus design
- 45 ns access boosts CPU throughput
- 5 V supply fits legacy designs
- Low active current cuts power draw
- µA standby extends battery life
- Low max standby eases power budget
- Direct TTL interfacing reduces glue
- CE/OE simplify memory expansion
- Byte writes reduce write bandwidth
- High-Z avoids bus contention
- High ESD cuts handling failures
- Latch-up immunity improves uptime
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.