ATR2815D/ESB

ATR2815D/ESB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ATR2815D/ESB
ATR2815D/ESB

Product details

  • Comments
    Typical Efficiency 80%
  • DLA Drawing
    5962-94628
  • Input Voltage range
    16 V to 40 V
  • Iout ((A))
    +/-1
  • Output Power max
    30 W
  • Output Voltage ((V))
    +/-15
  • Outputs
    Dual
  • Package
    ATR
  • Qualification
    SMD
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community