AFL12009SX/ESB

AFL12009SX/ESB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AFL12009SX/ESB
AFL12009SX/ESB

Product details

  • Comments
    Typical Efficiency 84%
  • DLA Drawing
    5962-02550
  • Input Voltage range
    80 V to 160 V
  • Iout ((A))
    10
  • Output Power max
    80 W
  • Output Voltage ((V))
    9
  • Outputs
    Single
  • Package
    AFL
  • Qualification
    SMD
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community