Infineon expands its GaN power portfolio with EasyPACK™ CoolGaN™ power modules for high-voltage applications

Technology news

May 02, 2025

Munich, Germany – 02 May 2025 – With the rapid growth of AI data centers, the increasing adoption of electric vehicles, and the ongoing trends in global digitalization and reindustrialization, global electricity demand is expected to surge. To address this challenge, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is introducing the EasyPACK™ CoolGaN™ Transistor 650 V module, adding to its growing GaN power portfolio. Based on the Easy Power Module platform, the module has been specifically developed for high-power applications such as data centers, renewable energy systems, and DC electric vehicle charging stations. It is designed to meet the growing demand for higher performance while providing maximum ease of use, helping customers accelerate their design processes, and shorten time-to-market.

“The CoolGaN-based EasyPACK power modules combine Infineon’s expertise in power semiconductors and power modules,” says Roland Ott, Senior Vice President and Head of the Green Energy Modules and Systems Business Unit at Infineon. “This combination offers customers a solution that meets the increasing demand for high-performance and energy-efficient technologies in applications such as data centers, renewable energy, and EV charging.”

The EasyPACK CoolGaN module integrates 650 V CoolGaN power semiconductors with low parasitic inductances, achieved through compact die packing – enabling fast and efficient switching. Delivering up to 70 kW per phase with just a single module, the design supports compact and scalable high-power systems. Furthermore, by combining Infineon's .XT interconnect technology with CoolGaN options, the module enhances both performance and reliability. The .XT technology is implemented on a high-performance substrate, significantly reducing thermal resistance, which in turn translates to higher system efficiency and lower cooling demands. This results in increased power density and excellent cycling robustness, even under demanding operating conditions. With support for a broad range of topologies and customization options, the EasyPACK CoolGaN module addresses diverse requirements in industrial and energy applications.

About EasyPACK

Infineon has sold well over 70 million EasyPACK modules with various chipsets for a wide range of industrial and automotive applications. With the introduction of the CoolGaN power semiconductors in this package, Infineon is now expanding the application range of GaN as its use creates more demand into very high kilowatt applications. The EasyPACK series leverages Infineon’s PressFIT contact technology, which ensures highly reliable and durable electrical connections between the module and the PCB. By utilizing a cold-welding process, PressFIT delivers gas-tight, solder-free joints that guarantee long-term mechanical stability and electrical conductivity, even under demanding thermal and mechanical conditions. This advanced design reduces manufacturing time and eliminates potential solder-related defects, offering a robust solution for high-reliability applications. Additionally, with its compact design, EasyPACK modules occupy up to 30 percent less PCB surface area than other conventional discrete layouts, resulting in a very cost-effective solution.

About CoolGaN Transistors 650 V G5

The newest 650 V CoolGaN generation provides increased performance and figures of merit. Infineon’s benchmark data shows that CoolGaN Transistor 650 V G5 products provide up to 50 percent lower energy stored in the output capacitance (E oss), up to 60 percent improved drain-source charge (Q oss) and up to 60 percent lower gate charge (Q g). Combined, these features result in increased efficiencies in both hard- and soft-switching applications. This leads to a significant reduction in power loss compared to traditional silicon technology, ranging from 20 to 60 percent depending on the specific use case. The CoolGaN Transistor 650 V G5 product family offers a wide range of R DS(on) package combinations. Ten R DS(on) classes are available in various SMD packages, such as ThinPAK 5x6, DFN 8x8, TOLL and TOLT. All products are manufactured on high-performance 8-inch production lines in Villach (Austria) and Kulim (Malaysia). Target applications range from consumer and industrial switched-mode power supply (SMPS) such as USB-C adapters and chargers, lighting, TV, data center, and telecom rectifiers to renewable energy and motor drives in home appliances.

Availability

Infineon will showcase the EasyPACK modules with CoolGaN at PCIM 2025 in Nuremberg at the Infineon booth in Hall 7, Booth 470. Further information is available here.

Infineon at the PCIM Europe 2025
PCIM Europe will take place in Nuremberg, Germany, from 6 to 8 May 2025. Infineon will present its products and solutions for decarbonization and digitalization in hall 7, booth #470. Company representatives will also be giving several presentations at the PCIM Expo stages and the accompanying PCIM Conference, followed by discussions with the speakers. If you are interested in interviewing an expert at the show, please email media.relations@infineon.com . Industry analysts interested in a briefing can email MarketResearch.Relations@infineon.com . Information about Infineon’s PCIM 2025 show highlights is available at www.infineon.com/pcim .

About Infineon

Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).

Follow us: YouTube - LinkedIn - Instagram - Facebook

Press Photos

EasyPACK

EasyPACK

With the introduction of CoolGaN power semiconductors in the EasyPACK package, Infineon is now expanding the range of applications for gallium nitride.

JPEG

1500x1000 px

Download

Information Number : INFPSS202505-095

avatar

Michael Burner

Spokesperson Consumer, Compute and Communication, PSS Division

+49 89 234 39300

Send email