- AIROC™ Ultra-Wide Band Solutions
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
- Consumer Wearables
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
- Intermediate Bus Converter (IBC)
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
Jun 26, 2026
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
Jun 26, 2026
Business & Financial Press
Jun 19, 2026
Business & Financial Press
Jun 18, 2026
Business & Financial Press
Jun 08, 2026
XENSIV™ magnetic 3D sensor enables high-precision position detection in automotive, industrial, and consumer applications
XENSIV™ magnetic 3D sensor enables high-precision position detection in automotive, industrial, and consumer applications
Technology news
Munich, Germany – 10 July 2025 – Leveraging its expertise in magnetic position sensors, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) has launched the third generation of the XENSIV™ 3D magnetic Hall-effect sensor family, comprising three product series: TLE493D-W3B6-Bx, TLE493D-P3B6, and TLE493D-P3I8. Developed in accordance with ISO26262, the sensor family provides integrated diagnostic functions to support functional safety applications up to ASIL-B. Due to their high flexibility, the devices are ideal for a wide range of industrial, consumer, and automotive applications, such as long-stroke linear position measurement, angular position measurement, automotive controls, and pedal or valve position sensing. In automotive applications, they enable control in the interior and under the hood, leveraging three-dimensional measurement functions and high-temperature resistance.
The new sensor family measures the magnetic field in three orthogonal dimensions and operates as an I²C or SPI bus slave. The devices offer enhanced magnetic performance and accuracy, with very low deviation over their lifetime (X/Y < 1.7% X-Y/Z = 6.75%). The 3D magnetic measurement principle and platform adaptability enabled by the device's configurability allow for a reduction in the number of required components. Additionally, the system's power consumption is very low due to its wake-up mode. The TLE493D-X3XX supports a supply voltage of 3.3 V and 5 V and offers 3D magnetic field measurement ranges of ±50 mT, ±100 mT, and ±160 mT. With these linear magnetic range options, the sensors are well-suited for controlling elements in infotainment and navigation systems and multifunction steering wheels. Furthermore, the devices operate reliably in a temperature range of -40°C to 150°C.
Availability
The XENSIV™ magnetic 3D sensors TLE493D-W3B6-Bx, TLE493D-P3B6, and TLE493D-P3I8 are available now. More information is available at www.infineon.com/products/sensor/magnetic-position-sensors/3d-sensors.
About Infineon
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The Company had around 58,060 employees worldwide (end of September 2024) and generated revenue of about €15 billion in the 2024 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
XENSIV TLE493D-P3I8
The third generation of the XENSIV™3D magnetic Hall-effect sensor family comprises three product series: TLE493D-W3B6-Bx, TLE493D-P3B6, and TLE493D-P3I8.
JPEG
2126x1123 px
Information Number : INFATV202507-125