- 32-bit AURIX™ TriCore™ microcontroller
- 32-bit PSOC™ Arm® Cortex® microcontroller
- 32-bit TRAVEO™ T2G Arm® Cortex® microcontroller
- 32-bit XMC™ industrial microcontroller Arm® Cortex®-M
- Legacy microcontroller
- Motor control SoCs/SiPs
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
- Gate driver ICs
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
- FM0+ 32-bit Arm® Cortex®-M0+ microcontroller (MCU) families
-
FM3 32-bit Arm® Cortex®-M3 microcontroller (MCU) families
- Overview
- FM3 CY9AFx1xK series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx1xL/M/N series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx2xK/L series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx3xK/L series ultra-low leak Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx4xL/M/N series low power Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx5xM/N/R series low power Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFxAxL/M/N series ultra-low leak Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx1xN/R high-performance series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx1xS/T high-performance series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xJ series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xK/L/M series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xS/T series Arm® Cortex®-M3 microcontroller (MCU)
-
FM4 32-bit Arm® Cortex®-M4 microcontroller (MCU) families
- Overview
- FM4 CY9BFx6xK/L high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 CY9BFx6xM/N/R high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2C high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2G series connectivity Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2H high-performance series Arm® Cortex®-M4F microcontroller (MCU)
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
- AC-DC PWM-PFC controller
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
- Gate driver ICs for GaN HEMTs
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
- Gate driver ICs
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
- Cordless power tools and outdoor power equipment
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
May 29, 2026
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
May 29, 2026
Flexibility meets increased power density and performance: Infineon extends 1200 V 62 mm IGBT7 portfolio with new maximum current rating
Flexibility meets increased power density and performance: Infineon extends 1200 V 62 mm IGBT7 portfolio with new maximum current rating
Market News
Munich, Germany – 18 July, 2023 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces a 62mm half-bridge and common emitter module portfolio with 1200 V TRENCHSTOP™ IGBT7 chips. The wide range of offerings in the proven 62mm housing is extended with the new 800 A maximum current class for the package family. The addition to the portfolio’s current classes provides system designers with a high degree of flexibility in designing higher current power solutions while offering higher power density and electrical performance. It is tailored to meet the needs of solar central inverters as well as industrial drive applications and uninterruptible power supplies (UPS). Additionally, EV charging, energy storage systems (ESS) and other new industrial applications can be covered.
Based on the new micro-pattern trench technology, the 62mm module family with the 1200 V TRENCHSTOP IGBT7 chip has significantly lower static losses compared to the modules with the IGBT4 chipset. This results in significant loss reduction in applications, especially in industrial drives that typically operate at moderate switching frequencies. The IGBT’s oscillation behavior and controllability have been improved. In addition, the new power modules feature a maximum overload junction temperature of 175°C.
A solid, nickel-coated copper baseplate and screw main terminals ensure the high mechanical robustness of the 62mm module housing. The main terminals are located in the center of the housing, making them well suited for parallel circuits and 3-level configurations due to the low inductive DC link connection. Unchanged standard package design and dimensions within the module family support mechanical compatibility with the previous module version. In addition, all modules are available with Infineon’s proven pre-applied thermal interface material (TIM).
Availability
The 1200 V TRENCHSTOP IGBT7 62mm portfolio can be ordered now. Variants with pre-applied TIM will also be available shortly. More information is available at www.infineon.com/62mm and www.infineon.com/igbt7, respectively.
More information about Infineon’s contribution to energy efficiency: www.infineon.com/green-energy
Press Photos
62mm 1200V TRENCHSTOP IGBT7
Based on the new micro-pattern trench technology from Infineon, the 62mm module family with the 1200 V TRENCHSTOP IGBT7 chip has significantly lower static losses compared to the modules with the IGBT4 chipset. This results in significant loss reduction in applications, especially in industrial drives that typically operate at moderate switching frequencies.
JPEG
2126x1273 px
Information Number : INFGIP202307-131