Infineon’s CoolSiC™ devices support bi-directional inverter from Delta to let electric vehicles become emergency backup power

Technology news

Jul 26, 2022

Munich, Germany – 26 July, 2022 – CoolSiC™ products from Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) are adopted by Delta Electronics, a Taiwan-based global leading provider of power and energy management solutions, to allow for a big step towards energy transition and carbon neutrality with green power. With the successful development of bi-directional inverters, a hybrid three-in-one system that integrates solar, energy storage and charging of electric vehicles (EV), Delta is enabling EVs to become an household emergency backup power.

The bi-directional inverter can be used to supply power to charge electric vehicles (EVs) and home batteries, while acting as a backup power for unexpected outages and a high-efficiency green energy control core. Products from Infineon include the 1200 V M1H CoolSiC EasyPACK™ 1B modules and 1200 V CoolSiC D²PAK 7-pin, a surface mount device. The integration of three applications is also a milestone. This three-in-one system was realized in a compact package of just 425 x 865 x 160 mm 3. With an output power of about 10 kW, the system allows a maximum continuous current of 34 A and achieves peak efficiencies of more than 97.5 percent.

“Infineon is a trusted brand that has been spearheading the development of power semiconductors and power efficiency for many years”, said Raymond Lee, director of Delta PV Inverter business unit. “With the company's devices, we were able to integrate three applications into one system, which allows us to take a giant leap toward green energy.”

“We are proud to be a big part of this project, representing a major milestone on the road to carbon neutrality,” said Dr. Peter Wawer, President of Infineon’s Industrial Power Control Division. “We look forward to a long-term collaboration between Infineon and Delta and are proud that our devices contribute to this smart energy solution.”

One of the essential elements for creating the three-in-one system includes the1200 V M1H CoolSiC EasyPACK 1B module (F4-23MR12W1M1_B11) with integrated NTC temperature sensor and PressFIT contact technology. The module offers maximum flexibility and high-current density. With best-in-class package technology combined with CoolSiC MOSFETs, the module features a low-inductive design with minimal switching and conduction losses. Furthermore, high-switching frequency operation is enabled on the customer side, which allows for smaller system designs. The EasyPACK module helps optimize the development time and reduces the overall costs for the customer.

Several other components from Infineon are used in the system, including devices using CoolMOS™ C7 and TRENCHSTOP™ 5 IGBT technologies. Additionally, the 1200 V CoolSiC MOSFET (IMBG120R350M1H) in a surface-mounted device (SMD) package, the D²PAK 7-pin, is also a part of this system. This device uses .XT interconnection technology for best-in-class thermal properties, as well as the Kelvin source concept. The MOSFETs ensure very low switching losses, improving the system’s efficiency.

The devices include a 3 µs short-circuit resistance, and the MOSFETs provide full slew rate (dV/dt) control as well as a benchmark gate threshold voltage (V GS(th)) of 4.5 V. They are also robust against parasitic turn-on and can be operated with a turn-off voltage of 0 V. Furthermore, the MOSFETs contain a robust body diode that enables hard commutation. The package creepage and clearance distances are 6.1 mm. Additionally, the SMD package allows direct integration into PCBs with natural convection cooling without additional heat sinks.

More information about Infineon’s contribution to energy efficiency: www.infineon.com/green-energy

Press Photos

coolsic mosfet easy1b

coolsic mosfet easy1b

Delta has integrated CoolSiC™ devices from Infineon to design a bi-directional inverter that integrates applications for solar, energy storage and charging of electric vehicles. Products from Infineon include the 1200 V M1H CoolSiC EasyPACK™ 1B modules and 1200 V CoolSiC D²PAK 7-pin, a surface mount device. This three-in-one system was realized in a compact package of just 425 x 865 x 160 mm3. With an output power of about 10 kW, the system allows a maximum continuous current of 34 A and achieves peak efficiencies of more than 97.5 percent.

JPEG

1500x886 px

Download
coolsic mosfet d2pak 7 pin

coolsic mosfet d2pak 7 pin

Delta has integrated CoolSiC™ devices from Infineon to design a bi-directional inverter that integrates applications for solar, energy storage and charging of electric vehicles. Products from Infineon include the 1200 V M1H CoolSiC EasyPACK™ 1B modules and 1200 V CoolSiC D²PAK 7-pin, a surface mount device. This three-in-one system was realized in a compact package of just 425 x 865 x 160 mm3. With an output power of about 10 kW, the system allows a maximum continuous current of 34 A and achieves peak efficiencies of more than 97.5 percent.

JPEG

1315x1500 px

Download

Information Number : INFIPC202207-104

avatar

Fabian Schiffer

Senior Manager Media Relations

+49 89 234 25869

Send email