TLF35585QVS01 BOARD
Active and preferred

TLF35585QVS01 BOARD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLF35585QVS01 BOARD
TLF35585QVS01 BOARD


Product details

  • Applications
    Automotive
  • Board Type
    Demo Board
  • Family
    DC-DC Converter, OPTIREG™ PMIC
  • Output Voltage
    5.8 V
  • Qualification
    Automotive
  • Sub Application
    Powertrain, Electrical Drive Train, Safety Chassis
  • Supply Voltage range
    3 V to 40 V
  • Target Application
    Automotive

OPN
TLF35585QVS01BOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This application board enables you to test analog performance of the OPTIREGTM PMIC TLF35585QVS01, functional safety system – supply for AURIXTM microcontroller. The OPTIREGTM PMIC TLF35585 device consists of step up/down pre-regulator, three linear post regulators and two trackers VFB =5.8 V, Quc = 5.0 V/ 3.3 V, Qst = 5.0 V/ 3.3 V, Qco = 5.0 V, Qvr = 5.0 V, Qt1=Qt2 = 5.0 V.The board enables the user to test all power supply rails with external load resistors and to measure SPI signals, INT interrupt signal, ERR signal and window-watchdog service signal (WDI). Purchasing the Arduino shield buddy development board it is possible to test also the digital performance.For datasheet and further support, please contact your sales representative or the Technical Assistance Center (TAC).

Features

  • OPTIREGTM PMIC and the passive external components integrated on one PCB
  • Optimized layout
  • Connector available to enable fast oscilloscope measurements
  • ISO 26262 Compliant

Benefits

  • Analog testing of TLF35x power supply performance w/o the need of a microcontroller unit
  • Testing of FuSa related functions: WWD, FWD, Err signal, SS1/ SS2, INT
  • Advantages
    • Get acquainted with safety system-supply mechanisms of TLF35x in a protected environment
    • Get expertise and save time: PCB layout and BOM indication to play around with
    • Quick set-up to verify the configuration meets your system requirements

Applications

Documents

Design resources

Developer community