Active and preferred

REF-ICL5102-U130W-CC

130W LED driver evaluation board with excellent input power quality and integrated LLC transformer design

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-ICL5102-U130W-CC
REF-ICL5102-U130W-CC

Product details

  • Board Type
    Evaluation Board
  • Family
    Depletion Mode MOSFET
  • Language
    SPICE
  • Product Category
    Evaluation Boards
  • Target Application
    LED Lighting, Lighting
OPN
REFICL5102U130WCCTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The REF-ICL5102-U130W-CC evaluation board is a 130 W SMPS LED power supply with a constant current output in a voltage range from 76 V down to 38 V. It features a wide output current range from 1.72 A down to 0.034 A, analog dimming level of 100 percent down to 1 percent, fast time-to-light of max. 500 ms, and a high power factor more than 0.9 above 20 percent load at 267 VRMS.

Applications

Documents

Design resources