REF_ENGCOOLFAN1KW
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilySFET6 with OptiMOS™ 6, MOTIX™ MCU | 32-bit motor control SoC
-
Go-wider-BoardYes
-
Input TypeDC
-
Pout max1 kW
-
QualificationAutomotive
-
Sub Application3-phase Motor drive
-
Supply Voltage range7 V to 18 V
-
Supply Voltage12 V
-
Target ApplicationEngine Cooling Fan, radiator fan, 1 kW BLDC motor for 12V application
-
Topology3-phase full-bridge
| Recommended | ||
|
OPN
|
REFENGCOOLFAN1KWTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Up to 1 kW power capability
- Optimized BOM & PCB size-ø100mm
- Optimized thermal behavior
- SWD port; hall sensor, LIN, ADC ports
- High-temperature PCB, 6-layer copper
- Single-side component mounting
- Extensive documentation including:
- Layout files and design guide
- Schematics and getting started guide
- Hardware design guideline
- EMC report and thermal analysis
- Example software
Benefits
- Reduced time to market
- Minimal BOM and reduced PCB size
- Scalability of the device
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams