REF_48V_270W_EBIKE
Active and preferred
RoHS Compliant

REF_48V_270W_EBIKE

Compact Motor Inverter for e-bikes and micromobility

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_48V_270W_EBIKE
REF_48V_270W_EBIKE


Product details

  • Board Type
    Reference Board
  • Configuration
    6EDL7151, XMC1404-Q040X0200 AA, TLE8250G, IQE050N08NM5
  • Description
    E-bike motor drive solution for 48 V battery
  • Family
    Motor Driver
  • Frequency range
    12 kHz to 20 kHz
  • Input Type
    DC
  • Interfaces
    Power terminals (6.3 mm blade connectors) for supply and motor, small signal header for small signal interface
  • Mounting
    via screws
  • Pout
    270 W
  • Sub Application
    E-Bikes, Small E-Vehicles
  • Supply Voltage range
    32 V to 60 V
  • Target Application
    eBikes
  • Topology
    B6 Bridge

OPN
REF48V270WEBIKETOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Key success factors for e-bikes and similar micoromobility applications include aesthetics, compact system design and by extension, high power density. This functional 48 V e-bike traction inverter built on a FR4 PCB in an ultra-small form-factor that can fit in most bicycle tubes achieves all of these goals. The board specs follow the EN15194:2017 standard for e-bikes, delivering 250 W of continuous power and also upto 1 kW of peak power. A dedicated Field Oriented Control (FOC) software package for Motor control is available with the board completing the system offering and thereby cutting down time-to-market for customers

Features

  • Small size utilizing 3x3mm MOSFETs
  • 250 W output power following EN15194:2017
  • Hall based FOC
  • FW adapted to e-Bike use case
  • utilizing 6EDL7151 for reduced BOM
  • Protection features of 6EDL7151
  • Plug-and-play solution

Benefits

  • Ready for customer implementation
  • Optimized BOM reference design
  • Enables electrification kits
  • Cost reduction
Documents

Design resources

Developer community