REF_11KW_PFC_SIC_QD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
Configuration2EDB9259Y, BAT165, BSS138N, IMDQ65R020M2H, IMDQ75R025M2H, IPDQ60R016CM8, 2EDN7533R, ICE2QR2280G, CYBT-423054-02, XMC4400-F100K512ABXUM A1, TLF80511EJ V33, TLS4120D0EP V33
-
Description11 kW high-efficiency high-densitybidirectional three-/single-phase AC-DCPFC/inverter
-
FamilySilicon Carbide
-
Input TypeAC
-
Output Current max13.75 A
-
Pout max11000 W
-
Sub ApplicationPower Supplies
-
Supply Voltage range180 V to 265 V
-
Target ApplicationChargingEV ChargingEnergy StorageIndustrial power
-
TopologyPFC
| Recommended | ||
|
OPN
|
REF11KWPFCSICQDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
AT
|
Features
- Three-phase design (3L-ANPC)
- Multi-level power conversion
- High performance (efficiency and power density)
- Bi-directional capability
- Full digital control
- 600 V/750 V Si/SiC MOSFETs in Q-DPAK-TSC
Benefits
- Addressing a wide range of applications
- Multiple cooling possibilities
- Compact form factor
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.