- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
OPTIGA AUTH NBT KIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsActivating and using shared e-bikes with NFC-enabled smart phones Locking/unlocking personal portable HDD drives with NFC-enabled smart phones Healthcare applications involving data logging and secured data monitoring Industrial applications involving configuration and parametrization of electric relay switches, circuit breakers, etc.
-
FamilyOPTIGA™ Authenticate
-
Frequency13.56 MHz
-
InterfacesNFC and I2C (target)
-
Mounting- Onto PSoC™ 62S2 Wi-Fi Bluetooth® Prototyping Kit via attached PSoC™ CY8CPROTO-062S2 adapter - Or directly mounted onto other MCU host boards - Standalone without a host MCU
-
Product NameOPTIGA™ Authenticate NBT
-
Supply Voltage3.3 V
| Recommended | ||
|
OPN
|
NBT2000A8K0T4KITV1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- "All-you-need" bundle
- Detachable shield sections
- Default pre-tuned Class 5 antenna
- Bundled pre-tuned Class 6 antenna
- Antenna matching guide
- Build, load, execute use cases
- Easy adaptable reference use cases
- Ready for embedded applications
- Fully supported NFC Type 4 tag
- Preloaded chip-unique certificates
- Configure via NFC & I2C interfaces
- Global Platform T=1' I2C protocol
Benefits
- Accelerated application development
- PSOC™ prototyping board included
- Class 5 & Class 6 PCB antenna
- Highly customizable shield design
- Easy integration with different MCU
- Reference applications on GitHub
- Host libraries in C, Java and Swift
- Applications for PSOC™ platform