KIT_FX20_FMC_001
Active and preferred
RoHS Compliant

KIT_FX20_FMC_001

EZ-USB™ FX20 Development Kit (DVK) with FPGA Mezzanine Card (FMC) interface.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_FX20_FMC_001
KIT_FX20_FMC_001
ea.


Product details

  • Board Type
    Evaluation Board
  • Configuration
    CYUSB4024, IR3883MTRPBF, S25FS256SDSNFI000, BSD235NH6327XTSA1, ESD
  • Description
    EZ-USB™ FX20 Development Kit (DVK) with FPGA Mezzanine Card (FMC) interface.
  • Family
    USB Peripheral Controller
  • Go-wider-Board
    Yes
  • Halogen-free
    Yes
  • Interfaces
    FMC
  • Qualification
    Industrial
  • Target Application
    Test and measurement, 3D scanners, Machine vision, Industrial automation, Video frame grabber,, Mixed reality headset
  • Topology
    USB

OPN
KITFX20FMC001TOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
ea.
in stock
EZ-USB™ FX20 Development Kit (DVK) with FPGA Mezzanine Card (FMC) interface allows FX20 to be connected to most FPGA development platforms by plugging the DVK to any FMC socket. The DVK provides headers for quick access to peripheral interfaces such as serial commnication block (SMB), GPIO and debugging port.

Features

  • ANSI/VITA-57.1 standard
  • Compact card with FMC terminal
  • USB-C bus-power
  • UVC FW supports color bar test pattern
  • USB FS debug port

Benefits

  • Drop connection to most FPGA boards
  • Bus-power for standalone operation
  • Quick UVC function demo
  • Easy debugging with virtual COM
Documents

Design resources

Developer community