- N-channel MOSFETs
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
EVAL_PS_DP_MAIN
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsGeneral Engineering Testing
-
Board TypeEvaluation Board
-
Dimensions180x100x60 mm
-
FamilyIGBT Discrete, CoolSiC™ MOSFET
-
Input TypeDC
-
Product NameEVAL_PS_DP_MAIN
-
TopologyHalf Bridge
|
OPN
|
EVALPSDPMAINTOBO1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Vcc from -5 V to +20 V
- Vcc1 supply fixed at +5 V
- Gate connect. via SMA-BNC connector
- Current meas. via opt. coaxialshunt
- Optimized commutation loop
- External load inductor connection
- Optimized heatsink design
- For testing at various temperatures