EVAL-FFXMR20KM1HDR
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsDC/DC Converter, Solar, Solid-State Transformer, UPS
-
Board TypeEvaluation Board
-
FamilyCoolSiC™ MOSFET
-
Frequency range1 kHz to 100 kHz
-
Input TypeDC
-
Interfaces5X2 pin, I²C
-
Motor Power7500 W
-
MountingSurface Mount (SMD)
-
Output Current max400 A
-
Output Voltage max40 V
-
Product NameEVAL-FFXMR20KM1HDR
-
QualificationIndustrial
-
Supply Voltage range15 V to 24 V
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVALFFXMR20KM1HDRTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | - | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | BLISTER TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | - |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Half-bridge driver for 62 mm, 2kV modules with CoolSiC™ Trench MOSFET technology
- Separate source and sink for optimized gate driving
- Driver IC 1ED3890MC12M or 1ED3890MU12M (X3 digital) with I2C bus for parameter adjustment
- Hardware undervoltage lockout (UVLO) protection
- Proper PCB design to limit the PCB heating during operation
Benefits
- Two-level turn-off (TLTO) with adjustable slopes, plateau time, and plateau level
- Negative voltage adjustment from -5 V to 0 V
- Plug-and-play, ready to use board solution for device testing
- Positive voltage adjustment for high switching frequencies
- PCB design to limit the PCB heating during operation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.