Active

EVAL_1K6W_PSU_G7_DD

1600 W Titanium server power supply with 600 V CoolMOS™ G7 in D-DPAK and digital control by XMC™

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_1K6W_PSU_G7_DD
EVAL_1K6W_PSU_G7_DD

Product details

  • Board Type
    Evaluation Board
  • Family
    MOSFET, Diode (Si, SiC), Gate Driver, CoolSET™, Microcontroller
  • Frequency max
    65 kHz
  • Input Type
    AC
  • Output Current range
    0 A to 132 A
  • Output Voltage range
    12.1 V to 12.2 V
  • Pout range
    0 W to 1600 W
  • Product Name
    EVAL_1K6W_PSU_G7_DD
  • Supply Voltage range
    176 V to 265 V
  • Target Application
    Server
  • Topology
    PFC, LLC
OPN
EVAL1K6WPSUG7DDTOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This Infineon evaluation board represents a complete system solution for a 1600W server power supply (PSU) which achieves the 80Plus® Titanium® standard. The power supply is composed of a continuous conduction mode (CCM) bridgeless power factor corrector (PFC) using a bi-directional switch and a half-bridge LLC DC-DC resonant converter.

Features

  • Continuous conduction mode (CCM)
  • PFC using bidi switch
  • Half bridge LLC DC-DC resonant converter

Benefits

  • EVAL_800W_PSU_3P_P7 same form factor
  • Higher efficiency
  • Reduced heat dissipation

Applications

Documents

Design resources