EV GB HPD2 SI 12
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAutomotive IGBT Modules
-
Board TypeReference Board, Evaluation Board
-
DescriptionThe HybridPACK™ Drive G2 gate driver board is compatible to all HybridPACK™ Drive SI G2 1200V modules, for all modules FSxxxxR12A7P1xx & FSxxxxR12A8P1xx. It supports Onchip Tempsense with latest Infineon EiceDRIVER™ 1EDI3025AS. It is prepared for Swoboda/IFX Motor Phase Current Sensor.
-
FamilyIGBT Modules
-
Input TypeDC
-
InterfacesPWM & IO
-
Product NameThe Evaluation Kit for HybridPACK™ Drive G2
-
QualificationAutomotive
-
Sub ApplicationAutomotive, IGBT Modules
-
Target ApplicationE-Bikes & Small E-Vehicles, Automotive, Electromobility, Motor Control & Drives
-
TopologyB6 Bridge
| Recommended | ||
|
OPN
|
EVGBHPD2SI12TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2036 | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2036 |
Features
- Features gate driver testing
- Support for HybridPACK™ Drive G2
- EiceDriver™ compatibility
Benefits
- Save design time
- Ease-of-use
- Fast IGBT power module evaluation
- Cross-reference test
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.