- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Data Center Power Distribution
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
DEMO BGT60UTR11AIP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
AntennaAntennas in package
-
Board TypeDemo Board
-
Family60 GHz radar sensors
-
Frequency range57.4 GHz to 63 GHz
-
Halogen-freeYes
-
Input TypeDC
-
Max Detection Range15 m
-
Min Detection Range0.2 m
-
MotionYes
-
Number of Rx Antennas1
-
Number of Tx Antennas1
-
Product NameBGT60UTR11AIP
-
QualificationIndustrial (JEDEC20/22)
-
Speed [m/s]Yes
| Recommended | ||
|
OPN
|
DEMOBGT60UTR11AIPTOBO1 | |
| Product Status | active | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 19 x 12.7 mm² RF shield form factor
- Digital interface for config. and data transfer
- User on-board LEDs indicating radar sensor status
- Castellated holes on PCB edges for signal access
- 64 x 25.4 mm² size Radar Baseboard MCU7
- Can perform radar sensor RAW data processing
- Forward radar data to USB interface or Arduino MKR
- Hi-Speed USB 2.0 interface
- Operates with RDK and Radar Fusion GUI
Benefits
- Digital interface for config. and data transfer
- User on-board LEDs indicating radar sensor status
- Castellated holes on PCB edges for signal access
- 64 x 25.4 mm² size Radar Baseboard MCU7
- Can perform radar sensor RAW data processing
- Forward radar data to USB interface or Arduino MKR
- Hi-Speed USB 2.0 interface
- Operates with RDK and Radar Fusion GUI
Applications
Bill of Material
Documents
Documents
Design resources
Diagrams