CY8CPROTO-062S3-4343W
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Bluetooth StandardBLE 5.1
-
Board TypePrototyping Kit
-
CapSenseButtons,Slider
-
ConnectivityWiFi/Bluetooth
-
CoreArm Cortex-M4
-
External memory512-Mbit Quad SPI NOR Flash
-
FamilyAIROC™ CYW4343W Wi-Fi+Bluetooth® Combo, PSOC™ 62x5 Microcontroller, PSOC™ 61x5 Microcontroller
-
FeaturesOne LED,One Switch
-
GPIOs/Shield CompatibilityNone
-
Hardware CompatibilityN/A
-
Input TypeDC
-
Programmer/DebuggerOnboard KitProg
-
QualificationIndustrial, Consumer
-
SensorsNone
-
Software EcosystemModusToolbox™ Software
-
Software SupportModusToolbox
-
Target ApplicationSmart home, Home appliances, Healthcare and lifestyle, Consumer electronics, Wearables
-
WiFi StandardWi-Fi 4 (802.11n)
| Recommended | ||
|
OPN
|
CY8CPROTO-062S3-4343W | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Based on PSOC™ 6 MPN: CY8C6245LQI-S3D72
- Kit for: PSOC™ 6245, 6145
- ModusToolbox™ software support
- Includes CYW4343W Wi-Fi/BLE combo radio
- On board SWD, USB-UART, USB-I2C bridges
- CAPSENSE™ touch buttons and slider
- 512-Mbit external Quad-SPI NOR Flash
- User buttons, LEDs
Benefits
- PSOC™ 6 memory -512 KB flash, 256 KB RAM
- Integrated on-chip security,secured boot
- Rich analog, digital blocks, CAPSENSE™
- Low power, battery operated use cases
- CAN-FD for industrial applications