CY8CKIT-064B0S2-4343W
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
CapSenseYes
-
ConnectivityWiFi/Bluetooth
-
FeaturesArduino Uno, Programming/Debugging, Sensor, USB-Serial
-
Input TypeDC
-
QualificationIndustrial, Consumer
-
Target ApplicationIndustrial automation, Home entertainment, Security for IoT
|
OPN
|
CY8CKIT-064B0S2-4343W | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Based on PSOC™ 6 MPN: CYB0644ABZI-S2D44
- Kit for: PSOC™ 644A
- ModusToolbox™ software support
- Includes CYW4343W Wi-Fi/BLE combo radio
- Arduino Uno R3 header for Arduino shield
- CAPSENSE™ touch buttons and slider
- 512-Mbit external Quad-SPI NOR Flash
- 4-Mbit Quad-SPI F-RAM, microSD card I/F
- On board SWD, USB-UART, USB-I2C bridges
- User buttons, LEDs, potentiometer
Benefits
- PSOC™ 6 memory -1856 KB flash,944 KB RAM
- Secured boot, secured provisioning
- Rich analog, digital blocks, CAPSENSE™
- Low power, battery operated use cases