Active and preferred
RoHS Compliant

CY8CKIT-026

CAN and LIN Shield Kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CKIT-026
CY8CKIT-026

Product details

  • Board Type
    Evaluation Board
  • CapSense
    No
  • Connectivity
    CAN, LIN
  • Family
    N/A
  • Features
    Arduino Uno
  • Input Type
    DC
  • Qualification
    Automotive
  • Target Application
    Body electronics and lighting, Infotainment, Industrial automation
OPN
CY8CKIT-026
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The CY8CKIT-026 CAN and LIN Shield Kit is an Arduino-compatible platform for developing and evaluating CAN or LIN enabled automotive and industrial applications. It enables evaluation of CAN and LIN capabilities of the PSOC™ 4 family of devices, primarily for automotive and industrial applications interested in utilizing CAN or LIN as their communication bus.

Benefits

  • Can plug into any arduino base board
  • Can be used along with all PSOC™ 4 kits
  • Evaluate CAN/LIN communication protocols

Applications

Documents

Design resources