Board TypeEvaluation Board
-
CapSenseNo
-
ConnectivityLIN, CAN
-
FamilyN/A
-
Input TypeDC
-
QualificationAutomotive
-
Target ApplicationBody electronics and lighting, Infotainment, Industrial automation
| Recommended | ||
|
OPN
|
CY8CKIT-026 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Benefits
- Can plug into any arduino base board
- Can be used along with all PSOC™ 4 kits
- Evaluate CAN/LIN communication protocols
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.