Active and preferred
RoHS Compliant
Lead-free

CYBT-213043-02

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYBT-213043-02
CYBT-213043-02
ea.

Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SD(1,12-bit ENoB (audio), 10-bit ENoB (DC), 12MHz clock)
  • Base Silicon
    CYW20819
  • Bluetooth Classic
    Yes
  • Bluetooth EDR 2MBPS RX SENSITIVITY
    -93.5dBm
  • Bluetooth EDR 2Mbps TX POWER
    0 dBm
  • Bluetooth LE Data rate
    2 MByte/s
  • Bluetooth LE RX SENSITIVITY
    - 95.0 dBm
  • Bluetooth LE TX POWER
    4 dBm
  • Bluetooth LE
    Yes
  • CapSense
    No
  • CPU Core
    96MHz
  • Extended Range
    No
  • Family
    AIROC™ Bluetooth Modules
  • Flash
    256 kByte
  • GPIOs
    22
  • I2C
    1
  • Launch Date
    31-03-2018
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Main CPU Core
    Arm® Cortex®- M4
  • Operating Temperature range
    -30 °C to 85 °C
  • Operational Amplifier
    No
  • Pads
    35
  • PDM
    1
  • Planned to be available until at least
    31-03-2033
  • PWM
    6
  • ROM
    1MB
  • Secondary CPU Core
    None
  • Serial Communication Blocks
    0
  • Size (X mm x Y mm x Z mm)
    12 x 16.61 x 1.70 mm
  • SPI
    2
  • SRAM
    176 kByte
  • Type of Antenna
    PCB trace antenna
  • UART
    2
  • V range
    1.71 V to 3.3 V
OPN
CYBT-213043-02
Product Status active and preferred
Infineon Package
Package Name MODULE-35 (002-26540)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name MODULE-35 (002-26540)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon’s AIROC™ CYBT-213043-02 is a fully certified Bluetooth® and Bluetooth® LE module based on Infineon’s CYW20819. This embedded module is available in 12 x 16.61 x 1.70 mm SMT form-factor. Infineon’s AIROC™ CYBT-213043-02 module complies with Bluetooth® Core 5.4 and have gone through Qualification with Required Testing path with Declaration ID D043205 and QDID 154138.

Features

  • Onboard crystal oscillator
  • Passive components
  • 256KB onboard flash memory
  • CYW20819 system on chip
  • Globally certified

Benefits

  • Support fast time-to-market
  • Support a wide spectrum of applications

Applications

Diagrams

CYBT-213043-02 Block Diagram
CYBT-213043-02 Block Diagram
CYBT-213043-02 Block Diagram CYBT-213043-02 Block Diagram CYBT-213043-02 Block Diagram

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }