- ASIC
- Battery management ICs
- Clocks and timing solutions
- ESD and surge protection devices
- Automotive Ethernet
- Evaluation Boards
- High reliability
- Isolation
- Memories
- Microcontroller
- Power
- RF
- Security and smart card solutions
- Sensor technology
- Small signal transistors and diodes
- Transceivers
- Universal Serial Bus (USB)
- Wireless connectivity
- Search Tools
- Technology
- Packages
- Product Information
- Ordering
- Overview
- Automotive Ethernet PHY for in-vehicle networking
- Automotive Ethernet Switches for in-vehicle networking
- Overview
- Defense
- High-reliability custom services
- NewSpace
- Space
- Overview
- Embedded flash IP solutions
- Flash+RAM MCP solutions
- F-RAM (Ferroelectric RAM)
- NOR flash
- nvSRAM (non-volatile SRAM)
- PSRAM – Pseudostatic RAM
- Radiation hardened and high-reliability memories
- SRAM (static RAM)
- Wafer and die memory solutions
- Overview
- 32-bit FM Arm® Cortex® Microcontroller
- 32-bit AURIX™ TriCore™ microcontroller
- 32-bit PSOC™ Arm® Cortex® microcontroller
- 32-bit TRAVEO™ T2G Arm® Cortex® microcontroller
- 32-bit XMC™ industrial microcontroller Arm® Cortex®-M
- Legacy microcontroller
- Motor control SoCs/SiPs
- Sensing controllers
- Overview
- AC-DC power conversion
- Automotive conventional powertrain ICs
- Class D audio amplifier ICs
- Contactless power and sensing ICs
- DC-DC converters
- Diodes and thyristors (Si/SiC)
- Gallium nitride (GaN)
- Gate driver ICs
- IGBTs – Insulated gate bipolar transistors
- Intelligent power modules (IPM)
- LED driver ICs
- Motor drivers
- MOSFETs
- Power modules
- Power supply ICs
- Protection and monitoring ICs
- Silicon carbide (SiC)
- Smart power switches
- Solid state relays
- Wireless charging ICs
- Overview
- Antenna cross switches
- Antenna tuners
- Bias and control
- Coupler
- Driver amplifiers
- Rad hard microwave and RF
- Low noise amplifiers (LNAs)
- RF diode
- RF switches
- RF transistors
- Wireless control receiver
- Overview
- Calypso® products
- CIPURSE™ products
- Contactless memories
- OPTIGA™ embedded security solutions
- SECORA™ security solutions
- Security controllers
- Smart card modules
- Smart solutions for government ID
- Overview
- ToF 3D image sensors
- Current sensors
- Gas sensors
- Inductive position sensors
- MEMS microphones
- Pressure sensors
- Radar sensors
- Magnetic position sensors
- Magnetic speed sensors
- Overview
- Bipolar transistors
- Diodes
- Small signal/small power MOSFET
- Overview
- Automotive transceivers
- Control communication
- Powerline communications
- Overview
- USB 2.0 peripheral controllers
- USB 3.2 peripheral controllers
- USB hub controllers
- USB PD high-voltage microcontrollers
- USB-C AC-DC and DC-DC charging solutions
- USB-C charging port controllers
- USB-C Power Delivery controllers
- Overview
- AIROC™ Automotive wireless
- AIROC™ Bluetooth® and multiprotocol
- AIROC™ connected MCU
- AIROC™ Wi-Fi + Bluetooth® combos
- Overview
- Commercial off-the-shelf (COTs) memory portfolio
- Defense memory portfolio
- High-reliability power conversion and management
- Overview
- Rad hard microwave and RF
- Radiation hardened power
- Space memory portfolio
- Overview
- Parallel NOR flash
- SEMPER™ NOR flash family
- SEMPER™ X1 LPDDR flash
- Serial NOR flash
- Overview
- FM0+ 32-bit Arm® Cortex®-M0+ microcontroller (MCU) families
-
FM3 32-bit Arm® Cortex®-M3 microcontroller (MCU) families
- Overview
- FM3 CY9AFx1xK series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx1xL/M/N series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx2xK/L series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx3xK/L series ultra-low leak Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx4xL/M/N series low power Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFx5xM/N/R series low power Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9AFxAxL/M/N series ultra-low leak Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx1xN/R high-performance series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx1xS/T high-performance series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xJ series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xK/L/M series Arm® Cortex®-M3 microcontroller (MCU)
- FM3 CY9BFx2xS/T series Arm® Cortex®-M3 microcontroller (MCU)
-
FM4 32-bit Arm® Cortex®-M4 microcontroller (MCU) families
- Overview
- FM4 CY9BFx6xK/L high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 CY9BFx6xM/N/R high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2C high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2G series connectivity Arm® Cortex®-M4F microcontroller (MCU)
- FM4 S6E2H high-performance series Arm® Cortex®-M4F microcontroller (MCU)
- Overview
-
32-bit TriCore™ AURIX™ – TC2x
- Overview
- AURIX™ family – TC21xL
- AURIX™ family – TC21xSC (wireless charging)
- AURIX™ family – TC22xL
- AURIX™ family – TC23xL
- AURIX™ family – TC23xLA (ADAS)
- AURIX™ family – TC23xLX
- AURIX™ family – TC264DA (ADAS)
- AURIX™ family – TC26xD
- AURIX™ family – TC27xT
- AURIX™ family – TC297TA (ADAS)
- AURIX™ family – TC29xT
- AURIX™ family – TC29xTT (ADAS)
- AURIX™ family – TC29xTX
- AURIX™ TC2x emulation devices
-
32-bit TriCore™ AURIX™ – TC3x
- Overview
- AURIX™ family - TC32xLP
- AURIX™ family – TC33xDA
- AURIX™ family - TC33xLP
- AURIX™ family – TC35xTA (ADAS)
- AURIX™ family – TC36xDP
- AURIX™ family – TC37xTP
- AURIX™ family – TC37xTX
- AURIX™ family – TC38xQP
- AURIX™ family – TC39xXA (ADAS)
- AURIX™ family – TC39xXX
- AURIX™ family – TC3Ex
- AURIX™ TC37xTE (emulation devices)
- AURIX™ TC39xXE (emulation devices)
- 32-bit TriCore™ AURIX™ – TC4x
- Overview
- PSOC™ 4 Arm® Cortex®-M0/M0+
- PSOC™ 4 HV Arm® Cortex®-M0+
- PSOC™ 5 LP Arm® Cortex®-M3
- PSOC™ 6 Arm® Cortex®-M4/M0+
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
- PSOC™ Automotive 4: Arm® Cortex®-M0/M0+
- PSOC™ Edge Arm® Cortex® M55/M33
- Overview
- 32-bit TRAVEO™ T2G Arm® Cortex® for body
- 32-bit TRAVEO™ T2G Arm® Cortex® for cluster
- Overview
- 32-bit XMC1000 industrial microcontroller Arm® Cortex®-M0
- 32-bit XMC4000 industrial microcontroller Arm® Cortex®-M4
- XMC5000 Industrial Microcontroller Arm® Cortex®-M4F
- 32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
- Overview
- Legacy 32-bit MCU
- Legacy 8-bit/16-bit microcontroller
- Other legacy MCUs
- Overview
- AC-DC integrated power stage - CoolSET™
- AC-DC PWM-PFC controller
- Overview
- Bridge rectifiers & AC switches
- CoolSiC™ Schottky diodes
- Diode bare dies
- Silicon diodes
- Thyristor / Diode Power Modules
- Thyristor soft starter modules
- Thyristor/diode discs
- Overview
- Automotive gate driver ICs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Level-Shift Gate Driver ICs
- Low-Side Drivers
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
- Silicon carbide CoolSiC™ MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear Voltage Regulators for Automotive Applications
- OPTIREG™ PMIC
- OPTIREG™ switcher
- OPTIREG™ System Basis Chips (SBC)
- Overview
- eFuse
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
- EZ-PD™ CCG8 dual-single-port USB-C PD
- EZ-PD™ CMG1 USB-C EMCA controller
- EZ-PD™ CMG2 USB-C EMCA controller with EPR
- LATEST IN
- Aerospace and defense
- AI and data center
- Automotive
- Communications
- Consumer electronics
- Health and lifestyle
- Home appliances
- Industrial
- Renewables
- Robotics
- Security solutions
- Smart home and building
- Solutions
- Overview
- Defense applications
- Space applications
- Overview
- Data center power solutions
- Edge computing
- Machine Learning Edge AI
- Overview
- ADAS & autonomous driving
- Automotive body electronics & power distribution
- Automotive LED lighting systems
- Chassis control & safety
- Electric vehicle drivetrain system
- EV thermal management system
- In-vehicle infotainment & HMI
- Light electric vehicle solutions
- Overview
- Satellite communications
- Telecommunications infrastructure
- Overview
- Power adapters and chargers
- Complete system solutions for smart TVs
- Mobile device and smartphone solutions
- Multicopters and drones
- Power tools
- Semiconductor solutions for home entertainment applications
- Smart conference systems
- Overview
- Digital health
- Asset Tracking
- Battery formation and testing
- Electric forklifts
- Battery energy storage (BESS)
- EV charging
- High voltage solid-state power distribution
- Industrial automation
- Industrial motor drives and controls
- Industrial robots
- LED lighting system design
- Light electric vehicle solutions
- Power tools
- Power transmission and distribution
- Traction
- Uninterruptible power supplies (UPS)
- Overview
- Battery formation and testing
- EV charging
- Hydrogen
- Photovoltaic
- Wind power
- Solid-state circuit breaker (SSCB)
- Battery energy storage (BESS)
- Overview
- Device authentication and brand protection
- Embedded security for the Internet of Things (IoT)
- eSIM applications
- Government identification
- Mobile security
- Payment solutions
- Access control and ticketing
- Overview
- Domestic robots
- Heating ventilation and air conditioning (HVAC)
- Home and building automation
- PC accessories
- Semiconductor solutions for home entertainment applications
- Overview
- Battery management systems (BMS)
- Connectivity
- Human Machine Interface
- Machine Learning Edge AI
- Motor control
- Power conversion
- Security
- Sensor solutions
- System diagnostics and analytics
- Overview
- FPGAs in datacenter applications
- Power system reliability modeling
-
Server rack power management
- Overview
- Server power supply units (PSU)
- Server battery backup units (BBU)
- Medium voltage IBC (48 V)
- Ampere CPU voltage regulator Ics
- Intel CPU voltage regulator Ics
- AMD CPU voltage regulator Ics
- AI accelerator cards
- SmartNIC cards
- Network switches for AI data centers and server racks
- Server power path protection
- Data center power distribution
- Overview
- Automotive auxiliary systems
- Automotive gateway
- Automotive power distribution
- Body control modules (BCM)
- Comfort & convenience electronics
- Zonal DC-DC converter 48 V-12 V
- Zone control unit
- Overview
- Automotive animated LED lighting system
- Automotive LED front single light functions
- Automotive LED rear single light functions
- Full LED headlight system - multi-channel LED driver
- LED drivers (electric two- & three-wheelers)
- LED pixel light controller - supply & communication
- Static interior ambient LED light
- Overview
- Active suspension control
- Automotive braking solutions
- Automotive steering solutions
- Chassis domain control
- Overview
-
Automotive BMS
- Overview
- Automotive battery cell monitoring & balancing
- Automotive battery control unit (BCU)
- Automotive battery isolated communication
- Automotive battery management system (BMS) - 12 V to 24 V
- Automotive battery management system (BMS) - 48 V
- Automotive battery management system (BMS) - high-voltage
- Automotive battery pack monitoring
- Automotive battery passport & event logging
- Automotive battery protection & disconnection
- Automotive current sensing & coulomb counting
- BMS (electric two- & three-wheelers)
- EV charging
- EV inverters
- EV power conversion & OBC
- FCEV powertrain system
- Overview
- AC-DC power conversion for telecommunications infrastructure
- DC-DC power conversion for telecommunications infrastructure
- FPGA in wired and wireless telecommunications applications
- Power system reliability modeling
- RF front end components for telecommunications infrastructure
- Memory solutions for cellular base stations
- Security solutions for cellular base stations
- Overview
- Audio amplifier solutions
- Complete system solutions for smart TVs
- Distribution audio amplifier unit solutions
- Home theater installation speaker system solutions
- Party speaker solutions
- PoE audio amplifier unit solutions
- Portable speaker solutions
- Powered active speaker systems
- Remote control
- Smart speaker designs
- Soundbar solutions
- Overview
- Data center power solutions
- Digital input/output (I/O) modules
- DIN rail power supply solutions
- Home and building automation
- Industrial HMI Monitors and Panels
- Industrial motor drives and controls
- Industrial PC
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker (SSCB)
- Uninterruptible power supplies (UPS)
- Overview
- Automotive BMS
- Industrial and consumer BMS
- Overview
-
AC-DC power conversion
- Overview
- AC-DC auxiliary power supplies
- AC-DC power conversion for telecommunications infrastructure
- Power adapters and chargers
- LED lighting system design
- Complete system solutions for smart TVs
- Desktop power supplies
- EV charging
- Industrial power supplies
- Home and building automation
- Uninterruptible power supplies (UPS)
- DC-DC power conversion
- Overview
- Power supply health monitoring
- LATEST IN
- Digital documentation
- Evaluation boards
- Finder & selection tools
- Platforms
- Services
- Simulation & Modeling
- Software
- Tools
- Partners
- Infineon for Makers
- University Alliance Program
- Overview
- Bipolar Discs Finder
- Bipolar Module Finder
- Connected Secure Systems Finder
- Diode Rectifier Finder
- ESD Protection Finder
- Evaluation Board Finder
- Gate Driver Finder
- IGBT Discrete Finder
- IGBT Module Finder
- IPM Finder
- Microcontroller Finder
- MOSFET Finder
- PMIC Finder
- Product Finder
- PSOC™ and FMx MCU Board & Kit Finder
- Radar Finder
- Reference Design Finder
- Simulation Model Finder
- Smart Power Switch Finder
- Transceiver Finder
- Voltage Regulator Finder
- Wireless Connectivity Board & Kit Finder
- Overview
- AIROC™ software & tools
- AURIX™ software & tools
- DRIVECORE for automotive software development
- iMOTION™ software & tools
- Infineon Smart Power Switches & Gate Driver Tool Suite
- MOTIX™ software & tools
- OPTIGA™ software & tools
- PSOC™ software & tools
- TRAVEO™ software & tools
- XENSIV™ software & tools
- XMC™ software & tools
- Overview
- IPOSIM Online Power Simulation Platform
- CoolGaN™ Simulation Tool (PLECS)
- HiRel Fit Rate Tool
- IPOSIM Online Power Simulation Platform
- Infineon Designer
- Interactive product sheet
- IPOSIM Online Power Simulation Platform
- InfineonSpice Offline Simulation Tool
- OPTIREG™ automotive power supply ICs Simulation Tool (PLECS)
- Power MOSFET Simulation Models
- PowerEsim Switch Mode Power Supply Design Tool
- Solution Finder
- XENSIV™ Magnetic Sensor Simulation Tool
- Overview
- AURIX™ certifications
- AURIX™ development tools
-
AURIX™ Embedded Software
- Overview
- AURIX™ Applications software
- AURIX™ Artificial Intelligence
- AURIX™ Gateway
- AURIX™ iLLD Drivers
- Infineon safety
- AURIX™ Security
- AURIX™ TC3xx Motor Control Application Kit
- AURIX™ TC4x SW application architecture
- Infineon AUTOSAR
- Communication and Connectivity
- Middleware
- Non AUTOSAR OS/RTOS
- OTA
- AURIX™ Microcontroller Kits
- Overview
- TRAVEO™ Development Tools
- TRAVEO™ Embedded Software
- Overview
- XENSIV™ Development Tools
- XENSIV™ Embedded Software
- XENSIV™ evaluation boards
- Overview
- CAPSENSE™ Controllers Code Examples
- Memories for Embedded Systems Code Examples
- PSOC™ 1 Code Examples for PSOC™ Designer
- PSOC™ 3 Code Examples for PSOC™ Creator
- PSOC™ 3/4/5 Code Examples
- PSOC™ 4 Code Examples for PSOC™ Creator
- PSOC™ 6 Code Examples for PSOC™ Creator
- PSOC™ 63 Code Examples
- USB Controllers Code Examples
- Overview
- DEEPCRAFT™ AI Hub
- DEEPCRAFT™ Audio Enhancement
- DEEPCRAFT™ Model Converter
-
DEEPCRAFT™ Ready Models
- Overview
- DEEPCRAFT™ Ready Model for Baby Cry Detection
- DEEPCRAFT™ Ready Model for Cough Detection
- DEEPCRAFT™ Ready Model for Direction of Arrival (Sound)
- DEEPCRAFT™ Ready Model for Factory Alarm Detection
- DEEPCRAFT™ Ready Model for Fall Detection
- DEEPCRAFT™ Ready Model for Gesture Classification
- DEEPCRAFT™ Ready Model for Siren Detection
- DEEPCRAFT™ Ready Model for Snore Detection
- DEEPCRAFT™ Studio
- DEEPCRAFT™ Voice Assistant
- Overview
- AIROC™ Wi-Fi & Bluetooth EZ-Serial Module Firmware Platform
- AIROC™ Wi-Fi & Bluetooth Linux and Android Drivers
- emWin Graphics Library and GUI for PSOC™
- Infineon Complex Device Driver for Battery Management Systems
- Memory Solutions Hub
- PSOC™ 6 Peripheral Driver Library (PDL) for PSOC™ Creator
- USB Controllers EZ-USB™ GX3 Software and Drivers
- Overview
- CAPSENSE™ Controllers Configuration Tools EZ-Click
- DC-DC Integrated POL Voltage Regulators Configuration Tool – PowIRCenter
- EZ-USB™ SX3 Configuration Utility
- FM+ Configuration Tools
- FMx Configuration Tools
- Tranceiver IC Configuration Tool
- USB EZ-PD™ Configuration Utility
- USB EZ-PD™ Dock Configuration Utility
- USB EZ-USB™ HX3C Blaster Plus Configuration Utility
- USB UART Config Utility
- XENSIV™ Tire Pressure Sensor Programming
- Overview
- EZ-PD™ CCGx Dock Software Development Kit
-
FMx Softune IDE
- Overview
- RealOS™ Real-Time Operating System
- Softune IDE Language tools
- Softune Workbench
- Tool Lineup for F2MC-16 Family SOFTUNE V3
- Tool Lineup for F2MC-8FX Family SOFTUNE V3
- Tool Lineup for FR Family SOFTUNE V6
- Virtual Starter Kit
- Windows 10 operation of released SOFTUNE product
- Windows 7 operation of released SOFTUNE product
- Windows 8 operation of released SOFTUNE product
- ModusToolbox™ Software
- PSOC™ Creator Software
- Radar Development Kit
- RUST
- USB Controllers SDK
- Wireless Connectivity Bluetooth Mesh Helper Applications
- XMC™ DAVE™ Software
- Overview
- AIROC™ Bluetooth® Connect App Archive
- Cypress™ Programmer Archive
- EZ-PD™ CCGx Power Software Development Kit Archive
- ModusToolbox™ Software Archive
- PSOC™ Creator Archive
- PSOC™ Designer Archive
- PSOC™ Programmer Archive
- USB EZ-PD™ Configuration Utility Archives
- USB EZ-PD™ Host SDK Archives
- USB EZ-USB™ FX3 Archive
- USB EZ-USB™ HX3PD Configuration Utility Archive
- WICED™ Smart SDK Archive
- WICED™ Studio Archive
- Overview
- Infineon Developer Center Launcher
- Infineon Register Viewer
- Pin and Code Wizard
- Timing Solutions
- Wireless Connectivity
- LATEST IN
- Support
- Training
- Developer Community
- News
Business & Financial Press
Mar 24, 2026
Business & Financial Press
Mar 16, 2026
Business & Financial Press
Mar 10, 2026
Business & Financial Press
Mar 09, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Mar 24, 2026
Business & Financial Press
Mar 16, 2026
Business & Financial Press
Mar 10, 2026
Business & Financial Press
Mar 09, 2026
Si IGBT (Silicon Insulated Gate Bipolar Transistor) technology
The insulated-gate bipolar transistor (IGBT) is a type of semiconductor device that plays a crucial role in power electronics. By combining the benefits of both MOSFETs and bipolar transistors, IGBTs offer a high-performance switching element that excels in various applications.
Infineons Si IGBT and Diode technology is designed to meet the demanding requirements of automotive applications. With its high voltage and high current-carrying capabilities, along with efficient switching performance, our Si IGBTs and Diodes are the best fit for various automotive systems such as electric powertrains.
With a focus on reliability, ruggedness, and optimized thermal performance, our Si IGBTs and Diodes are helping to drive the future of automotive electrification.
Explore our range of Si IGBT and Diode solutions and discover how they can elevate the performance and efficiency of your automotive designs!
The Si IGBT market has been experiencing significant growth, driven by the increasing demand for energy-efficient solutions across various industries especially in automotive. Si bare dies have established themselves as essential components in power electronics due to their high voltage and current-handling capabilities, making them suitable for a wide range of applications such as motor drives, inverters, and power supplies.
The automotive industry has seen a growing adoption of Si bare dies in electric and hybrid vehicles, where the need for efficient power conversion is paramount. With advancements in Si IGBT and Diode technology and packaging, these devices continue to offer cost-effective solutions for automotive powertrain systems and battery management, contributing to the overall electrification of vehicles.
Si bare dies remain a vital and cost-effective choice for a wide range of power electronics applications, serving as a cornerstone in the ongoing drive towards energy efficiency and sustainability.
Silicon Bare Dies have long been employed in DC-powered AC motor drives due to their high current carrying capability, rapid switching speed, and cost-effectiveness. These devices offer specific benefits such as high rated voltages coupled with low conduction losses at high currents, making them seemingly well-suited for high-power motor drive applications.
Si bare dies offer, due to their bipolar conduction behavior, low conduction losses at high load, which is the decisive design point in many applications defining the chip size, thus making IGBTs and Diodes an attractive choice.
Therefore, Si IGBT bare dies are an interesting choice especially in applications where the system cost benefits at high load currents are imperative. This includes secondary (“boost axle”) inverters and cars with smaller batteries.
- Maximum output current: Especially under high load conditions (e.g. primary axle or boost axle application) Si IGBTs have low losses and can therefore handle high output currents.
- Cost-effectiveness: Si IGBTs are generally more cost-effective compared to other power semiconductor devices such as SiC MOSFETs, making them a preferred choice for applications where cost is a primary consideration.
- Established manufacturing infrastructure: The manufacturing processes for Si IGBTs are well-established, leading to consistent production and supply chain reliability.
- Robustness: Si IGBTs have demonstrated robust performance in various applications, particularly in industrial and automotive systems, where ruggedness is essential.
- Easy drive and control: Si IGBTs are well known and are easy to control, making them more suitable for certain applications.
- Si IGBTs are designed for smooth switching free of oscillations giving the designer benefits in terms of electromagnetic compatibility (EMC).
When it comes to market requirements for Si IGBT bare dies, there is a growing need for efficient and reliable power switching solutions across various industries such as automotive, renewable energy, industrial automation, and consumer electronics. With the increasing demand for energy-efficient devices and the transition towards electric vehicles and renewable energy sources, there is a significant market requirement for high-performance Si IGBTs that can handle high voltages and currents while maintaining low losses and high reliability.
In response to these market requirements, the value proposition of our EDT3 750V lies in its ability to provide high voltage and current handling capabilities with low conduction and switching losses. This is essential for applications requiring efficient power conversion and control, such as motor drives, inverters, and power supplies. Additionally, our EDT3 750V offers a cost-effective solution compared to alternative technologies, making them an attractive choice for manufacturers aiming to optimize the performance and cost-efficiency of their products.
Ready for more? Check out our available products here!
The increasing demand for energy efficiency, reliability, and compactness in industrial and automotive systems has driven the need for high-performance power semiconductor devices. Our EDT3 1200V Si IGBT and Diodes are designed to meet these market requirements, offering a unique combination of high voltage capability, low losses, and ruggedness.
In the automotive sector, our 1200V Si bare dies are particularly suited for electric vehicle charging systems, traction inverters, and other high-power applications, where its high voltage capability and low losses ensure efficient and reliable operation.
The value proposition of our EDT3 1200V Si bare dies lies in its ability to provide a high level of performance, reliability, and flexibility, while reducing system complexity and cost. With its optimized design and advanced manufacturing process, this device offers a unique balance of low conduction and switching losses, high short-circuit ruggedness, and excellent thermal performance. This enables system designers to develop more efficient, compact, and reliable systems, while reducing their overall bill of materials and development time.
You will soon find more information about our new products here! Stay tuned!
The increasing demand for high-reliability and fault-tolerant power semiconductor devices has driven the need for advanced IGBT technologies. Our 1200V RC-IGBT is designed to meet these market requirements, offering a unique combination of high voltage capability, low losses, and exceptional ruggedness and reliability.
In the automotive sector, our 1200V RC-IGBT are particularly suited for electric vehicle charging systems, traction inverters, and other high-power applications, where its high voltage capability and exceptional ruggedness ensure reliable operation.
The value proposition of our 1200V RC-IGBT lies in its ability to provide a high level of reliability, ruggedness, and fault tolerance, while reducing system complexity and cost. With its advanced Reverse-Conducting IGBT (RC-IGBT) design, this device offers a unique combination of low conduction and switching losses, high short-circuit ruggedness, and excellent thermal performance. This enables system designers to develop more reliable, compact, and efficient systems, while reducing their overall bill of materials and development time.
You will soon find more information about our new products here! Stay tuned!
The insulated-gate bipolar transistor (IGBT) is a type of semiconductor device that plays a crucial role in power electronics. By combining the benefits of both MOSFETs and bipolar transistors, IGBTs offer a high-performance switching element that excels in various applications.
Infineons Si IGBT and Diode technology is designed to meet the demanding requirements of automotive applications. With its high voltage and high current-carrying capabilities, along with efficient switching performance, our Si IGBTs and Diodes are the best fit for various automotive systems such as electric powertrains.
With a focus on reliability, ruggedness, and optimized thermal performance, our Si IGBTs and Diodes are helping to drive the future of automotive electrification.
Explore our range of Si IGBT and Diode solutions and discover how they can elevate the performance and efficiency of your automotive designs!
The Si IGBT market has been experiencing significant growth, driven by the increasing demand for energy-efficient solutions across various industries especially in automotive. Si bare dies have established themselves as essential components in power electronics due to their high voltage and current-handling capabilities, making them suitable for a wide range of applications such as motor drives, inverters, and power supplies.
The automotive industry has seen a growing adoption of Si bare dies in electric and hybrid vehicles, where the need for efficient power conversion is paramount. With advancements in Si IGBT and Diode technology and packaging, these devices continue to offer cost-effective solutions for automotive powertrain systems and battery management, contributing to the overall electrification of vehicles.
Si bare dies remain a vital and cost-effective choice for a wide range of power electronics applications, serving as a cornerstone in the ongoing drive towards energy efficiency and sustainability.
Silicon Bare Dies have long been employed in DC-powered AC motor drives due to their high current carrying capability, rapid switching speed, and cost-effectiveness. These devices offer specific benefits such as high rated voltages coupled with low conduction losses at high currents, making them seemingly well-suited for high-power motor drive applications.
Si bare dies offer, due to their bipolar conduction behavior, low conduction losses at high load, which is the decisive design point in many applications defining the chip size, thus making IGBTs and Diodes an attractive choice.
Therefore, Si IGBT bare dies are an interesting choice especially in applications where the system cost benefits at high load currents are imperative. This includes secondary (“boost axle”) inverters and cars with smaller batteries.
- Maximum output current: Especially under high load conditions (e.g. primary axle or boost axle application) Si IGBTs have low losses and can therefore handle high output currents.
- Cost-effectiveness: Si IGBTs are generally more cost-effective compared to other power semiconductor devices such as SiC MOSFETs, making them a preferred choice for applications where cost is a primary consideration.
- Established manufacturing infrastructure: The manufacturing processes for Si IGBTs are well-established, leading to consistent production and supply chain reliability.
- Robustness: Si IGBTs have demonstrated robust performance in various applications, particularly in industrial and automotive systems, where ruggedness is essential.
- Easy drive and control: Si IGBTs are well known and are easy to control, making them more suitable for certain applications.
- Si IGBTs are designed for smooth switching free of oscillations giving the designer benefits in terms of electromagnetic compatibility (EMC).
When it comes to market requirements for Si IGBT bare dies, there is a growing need for efficient and reliable power switching solutions across various industries such as automotive, renewable energy, industrial automation, and consumer electronics. With the increasing demand for energy-efficient devices and the transition towards electric vehicles and renewable energy sources, there is a significant market requirement for high-performance Si IGBTs that can handle high voltages and currents while maintaining low losses and high reliability.
In response to these market requirements, the value proposition of our EDT3 750V lies in its ability to provide high voltage and current handling capabilities with low conduction and switching losses. This is essential for applications requiring efficient power conversion and control, such as motor drives, inverters, and power supplies. Additionally, our EDT3 750V offers a cost-effective solution compared to alternative technologies, making them an attractive choice for manufacturers aiming to optimize the performance and cost-efficiency of their products.
Ready for more? Check out our available products here!
The increasing demand for energy efficiency, reliability, and compactness in industrial and automotive systems has driven the need for high-performance power semiconductor devices. Our EDT3 1200V Si IGBT and Diodes are designed to meet these market requirements, offering a unique combination of high voltage capability, low losses, and ruggedness.
In the automotive sector, our 1200V Si bare dies are particularly suited for electric vehicle charging systems, traction inverters, and other high-power applications, where its high voltage capability and low losses ensure efficient and reliable operation.
The value proposition of our EDT3 1200V Si bare dies lies in its ability to provide a high level of performance, reliability, and flexibility, while reducing system complexity and cost. With its optimized design and advanced manufacturing process, this device offers a unique balance of low conduction and switching losses, high short-circuit ruggedness, and excellent thermal performance. This enables system designers to develop more efficient, compact, and reliable systems, while reducing their overall bill of materials and development time.
You will soon find more information about our new products here! Stay tuned!
The increasing demand for high-reliability and fault-tolerant power semiconductor devices has driven the need for advanced IGBT technologies. Our 1200V RC-IGBT is designed to meet these market requirements, offering a unique combination of high voltage capability, low losses, and exceptional ruggedness and reliability.
In the automotive sector, our 1200V RC-IGBT are particularly suited for electric vehicle charging systems, traction inverters, and other high-power applications, where its high voltage capability and exceptional ruggedness ensure reliable operation.
The value proposition of our 1200V RC-IGBT lies in its ability to provide a high level of reliability, ruggedness, and fault tolerance, while reducing system complexity and cost. With its advanced Reverse-Conducting IGBT (RC-IGBT) design, this device offers a unique combination of low conduction and switching losses, high short-circuit ruggedness, and excellent thermal performance. This enables system designers to develop more reliable, compact, and efficient systems, while reducing their overall bill of materials and development time.
You will soon find more information about our new products here! Stay tuned!