BFP720FESD
Overview
The BFP720FESD is Silicon Germanium Carbon (SiGe:C) NPN heterojunction wideband bipolar RF Transistor (HBT) with an integrated ESD protection
Summary of Features
- Unique combination of high end RF performance and robustness: 21 dBm maximum RF input power, 2 kV HBM ESD hardness.
- High transition frequency fT = 45 GHz to enable best in class noise figure at high frequencies: NFmin = 0.8 dB at 5.5 GHz, 3V, 5 mA
- High gain Gms = 22 dB at 5.5 GHz, 3V, 15 mA
- OIP3 = 21 dBm at 5.5 GHz, 3V, 15 mA
- Low profile and small form factor leadless package
Potential Applications
- Wireless communications: WLAN, WiMax and UWB
- Satellite communication systems: Navigation systems (GPS, Glonass), satellite radio (SDARs, DAB) and C-band LNB
- Multimedia applications such as portable TV, CATV, FM Radio
- ISM applications like RKE, AMR and Zigbee, as well as for emerging wireless applications
Support


