BSP742RI
Active and preferred
RoHS Compliant
Lead-free

BSP742RI

High side power switch with integrated vertical power FET, providing embedded protection and diagnostic functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSP742RI
BSP742RI
ea.

Product details

  • Channels
    1
  • Diagnostics
    Digital
  • Family
    Classic PROFET™ 12V
  • IL (Short Circuit Current)
    1 A
  • Load Current
    0.4 A
  • Mounting
    SMT
  • Nominal Load Current per channel (All channels active)
    0.4 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Ptot max
    1.5 W
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    5 V to 34 V
  • toff (Turn OFF time) max
    170 µs
  • ton (Turn ON time) max
    140 µs
OPN
BSP742RIXUMA1
Product Status active and preferred
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • Overload protection
  • Current limitation
  • Short circuit protection
  • Thermal shutdown with restart
  • Overvoltage protection (incl load dump)
  • Fast demagnetization of inductive loads
  • Rev battery protection w/ ext resistor
  • CMOS compatible input
  • Loss GND and loss Vbb protection
  • ESD- Protection
  • Very low stand by current
  • AEC qualified
Documents

Design resources

Developer community