We provide a comprehensive portfolio of Intelligent Power Modules (IPMs) covering a wide range of semiconductor technologies, package types, and voltage/current ratings. The series includes CIPOS™ Nano, CIPOS™ Micro, CIPOS™ Mini, and CIPOS™ Maxi, each optimized for specific power levels and application requirements.
Our IPMs integrate high-performance MOSFETs, IGBTs, and SiC devices with next-generation gate driver ICs for precise switching control, as well as optimized thermo-mechanical designs for improved heat dissipation and mechanical robustness. These technologies enable higher power density, reduced conduction and switching losses, and extended system lifetime under demanding operating conditions.
CIPOS™ IPMs are highly integrated, compact power modules designed to drive motors in a wide range of applications within the power range of 20 W to 5 kW. Applications include dishwashers, fans, air conditioning units, washing machines, refrigerators, air purifiers, HVAC, motor drives, and industrial drives.
A wide selection of modules enables optimum PCB design, size, and system costs. This simplifies the motor drive design, improves reliability, and lowers component count while significantly reducing the time to market.
The CIPOS™ IPM family offers a wide portfolio for power ranges between 20 W and 5 kW. Based on the voltage, size, and cost requirements of your application, you can choose between CIPOS™ Nano, CIPOS ™ Micro, CIPOS™ Mini, and CIPOS™ Maxi families.
- CIPOS™ Nano: the smallest, cost-effective modules for applications with a voltage range between 100 V and 600 V
- CIPOS™ Micro: compact package size with high efficiency and optimized for low power applications of 500 W or less
- CIPOS™ Mini: designed for high power density, easy power extension, and power optimization for applications spanning a wide current range from 4 A to 50 A.
- CIPOS™ Maxi: integrated with CoolSiC™ 1200 V or TRENCHSTOP™ IGBT7, and 1200 V rugged 6-channel SOI gate driver to provide the most compact packages and enhanced robustness in the IPM 1200 V class
The increased power efficiency achieved by utilizing CIPOS™ IPMs can decrease annual energy requirements by up to 24 billion kWh – this amounts to the annual power consumption of 7 million German households. It also reduces up to 14 million tons of CO2 a year, a significant amount that has a considerable environmental impact.
We provide a comprehensive portfolio of Intelligent Power Modules (IPMs) covering a wide range of semiconductor technologies, package types, and voltage/current ratings. The series includes CIPOS™ Nano, CIPOS™ Micro, CIPOS™ Mini, and CIPOS™ Maxi, each optimized for specific power levels and application requirements.
Our IPMs integrate high-performance MOSFETs, IGBTs, and SiC devices with next-generation gate driver ICs for precise switching control, as well as optimized thermo-mechanical designs for improved heat dissipation and mechanical robustness. These technologies enable higher power density, reduced conduction and switching losses, and extended system lifetime under demanding operating conditions.
CIPOS™ IPMs are highly integrated, compact power modules designed to drive motors in a wide range of applications within the power range of 20 W to 5 kW. Applications include dishwashers, fans, air conditioning units, washing machines, refrigerators, air purifiers, HVAC, motor drives, and industrial drives.
A wide selection of modules enables optimum PCB design, size, and system costs. This simplifies the motor drive design, improves reliability, and lowers component count while significantly reducing the time to market.
The CIPOS™ IPM family offers a wide portfolio for power ranges between 20 W and 5 kW. Based on the voltage, size, and cost requirements of your application, you can choose between CIPOS™ Nano, CIPOS ™ Micro, CIPOS™ Mini, and CIPOS™ Maxi families.
- CIPOS™ Nano: the smallest, cost-effective modules for applications with a voltage range between 100 V and 600 V
- CIPOS™ Micro: compact package size with high efficiency and optimized for low power applications of 500 W or less
- CIPOS™ Mini: designed for high power density, easy power extension, and power optimization for applications spanning a wide current range from 4 A to 50 A.
- CIPOS™ Maxi: integrated with CoolSiC™ 1200 V or TRENCHSTOP™ IGBT7, and 1200 V rugged 6-channel SOI gate driver to provide the most compact packages and enhanced robustness in the IPM 1200 V class
The increased power efficiency achieved by utilizing CIPOS™ IPMs can decrease annual energy requirements by up to 24 billion kWh – this amounts to the annual power consumption of 7 million German households. It also reduces up to 14 million tons of CO2 a year, a significant amount that has a considerable environmental impact.
Documents
Documents
Design resources
Explore our Cutting-Edge Boards & Designs
Unleashing the power of our PCB Design data
Discover our training offerings about Intelligent power modules (IPM)
Enable success with our Partner Service offerings