- Automotive MOSFET: 30 V to 800 V
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
- Infineon GUI Designer
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
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
Aug 31, 2026
Business & Financial Press
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
Overview
CIPOS™ Mini is a family of highly efficient intelligent power modules that have the highest power density with 4 A - 30 A rated products built into a single package platform. It integrates various power and control components to increase reliability, and optimize PCB size and system costs. Utilizing multiple configurations, CIPOS™ Mini IPMs can be used in a wide range of applications, such as air conditioners, refrigerators, and washing machines.
Key Features
- Built-in temperature sensor
- EMI-safe control
- Innovative fault indication
- Overload protection
Applications
Products
About
The configurations offered within the CIPOS™ Mini family are 3-phase IGBT, integrated PFC, and 2-phase and 3-phase interleaved PFC. All options include an integrated gate driver and built-in temperature sensor. CIPOS™ Mini provides optimized performance for power applications, which need good thermal conduction and electrical isolation, but also EMI-safe control, innovative FAULT indication, and overload protection. In addition, CIPOS™ Mini family offers IPMs with DCB substrates, improving heat dissipation to provide higher power capability.
The CIPOS™ Mini IPMs incorporate important key features, e.g the wide range of current rating, high integration of bootstrap circuit, thermistor and it is optimized for target application requirements.
The key benefits are, among other things, the lower PCB size and system cost, easy power extension from 300 W to 8 kW and the UL certified package and temperature sensor.
The CIPOS™ Mini IPMs can be used in several applications, e.g. motor control and drives, refrigeration and freezing, washing and drying, residential air conditioning and automatic gate and door opening systems.
The configurations offered within the CIPOS™ Mini family are 3-phase IGBT, integrated PFC, and 2-phase and 3-phase interleaved PFC. All options include an integrated gate driver and built-in temperature sensor. CIPOS™ Mini provides optimized performance for power applications, which need good thermal conduction and electrical isolation, but also EMI-safe control, innovative FAULT indication, and overload protection. In addition, CIPOS™ Mini family offers IPMs with DCB substrates, improving heat dissipation to provide higher power capability.
The CIPOS™ Mini IPMs incorporate important key features, e.g the wide range of current rating, high integration of bootstrap circuit, thermistor and it is optimized for target application requirements.
The key benefits are, among other things, the lower PCB size and system cost, easy power extension from 300 W to 8 kW and the UL certified package and temperature sensor.
The CIPOS™ Mini IPMs can be used in several applications, e.g. motor control and drives, refrigeration and freezing, washing and drying, residential air conditioning and automatic gate and door opening systems.
Share in WeChat
Scan the QR code with your WeChat App to share this page.