Active and preferred
RoHS Compliant

IAUCN04S7N012

40 V, N-Ch, 1.20mΩ max, Automotive MOSFET, SSO8(5x6), OptiMOS™ 7
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUCN04S7N012
IAUCN04S7N012
ea.

Product details

  • Country of Assembly (Last BE site, current, subject to change)
    Indonesia, Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Austria, Germany
  • ID (@25°C) max
    120 A
  • Launch year
    2023
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PG-TDSON-8
  • Planned to be available until at least
    2038
  • Polarity
    N
  • QG (typ @10V) max
    55 nC
  • QG (typ @10V)
    42 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    1.2 mΩ
  • Technology
    OptiMOS™7
  • VDS max
    40 V
  • VGS(th) range
    2.2 V to 3 V
  • VGS(th)
    2.6 V
OPN
IAUCN04S7N012ATMA1
Product Status active and preferred
Infineon Package
Package Name Single SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Single SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
A portfolio of 16 products (RDS(on)max from 0.4 mΩ to 3.0 mΩ which enables the best product fit in the applications. All of this enables the Best-in-Class product FOM (RDS(on)x Qg) and performance on the market.

Features

  • Very low Ron*A
  • High Avalanche capability
  • High SOA ruggedness
  • Fast switching times (turn on/off)
  • N-channel–Enhancement mode–Logic Level
  • Extended qualification beyond AEC-Q101
  • Enhanced electrical testing
  • Robust design
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Low package resistance and inductance
  • PPAP Capable Device

Benefits

  • High power efficiency
  • Increased design ruggedness
  • Optimized switching performance
  • Small footprint & efficient cooling
  • High quality product design
  • High quality FE&BE production
  • Excellent thermal performance

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }