Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
IRLZ44NS
END OF LIFE
discontinued
RoHS Compliant

IRLZ44NS

END OF LIFE
IR MOSFET 55 V in a D²PAK package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLZ44NS
IRLZ44NS

Product details

  • Budgetary Price €/1k
    0.36
  • ID (@25°C) max
    47 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    110 W
  • Qgd
    16.7 nC
  • QG (typ @4.5V)
    32 nC
  • RDS (on) (@10V) max
    22 mΩ
  • RDS (on) (@4.5V) max
    35 mΩ
  • RthJC max
    1.4 K/W
  • Tj max
    175 °C
  • VDS max
    55 V
  • VGS(th) range
    1 V to 2 V
  • VGS(th)
    1.5 V
  • VGS max
    16 V
OPN
IRLZ44NSTRLPBF
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS , lighting , load switches as well as battery powered applications.

Benefits

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Logic level : Optimized for 10 V gate drive voltage, capable of 4.5 V gate drive voltage
  • Industry standard surface-mount power package
  • High-current carrying capability package (up to 195 A, die-size dependent)
  • Capable of being wave-soldered

Applications

Documents

Design resources

Developer community