Active
RoHS Compliant

BSC035N10NS5

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC035N10NS5
BSC035N10NS5
ea.

Product details

  • Budgetary Price €/1k
    1.03
  • Ciss
    5000 pF
  • Coss
    770 pF
  • ID (@25°C) max
    100 A
  • IDpuls max
    400 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    156 W
  • QG (typ @10V)
    70 nC
  • RDS (on) (@10V) max
    3.5 mΩ
  • RthJA max
    50 K/W
  • RthJC max
    0.8 K/W
  • Rth
    0.8 K/W
  • VDS max
    100 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V
OPN
BSC035N10NS5ATMA1
Product Status active
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • Optimized for synchronous rectification
  • Ideal for high switching frequency
  • 44% reduction in output capacitance
  • 43% RDS(on) reduction from previous gen

Benefits

  • Highest system efficiency
  • Reduced switching and conduction losses
  • Less paralleling required
  • Increased power density
  • Low voltage overshoot
0

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }