The LITIX™ Interior LED driver with its multichannel products is the preferred choice for automotive interior ambient lighting. TLD4020-3ET as its first product provides high color accuracy through integrated MCU and LIN interface in the smallest leaded package, validated with AEC-Q100 - Grade 1 and is RoHS compliant.
Key Features
- Small PCB footprint
- High color accuracy
- Constant brightness reproduction
- Precise color tuning
- High quality with low field return
Applications
Compare families
Products
About
- 4.4 x 4.9mm footprint
- Three-channel linear current sinks
- Output current up to 51.5 mA/channel
- Independent output stages with 5-bit configurable current set value
- 3 individual PWM configurations
- LIN interface for programming (via bootloader), control, and diagnostic feedback
- Extra GPIOs for additional features or side controls
- Memory for calibration data storage
- Dedicated Serial Wire Debug (SWD) interface
- Color accuracy up to 0.01 u’v’
- LITIX™ Color Mixing Library: optimizes LED color mixing for automotive interior lighting applications, allowing for precise control over color temperature and intensity.
- IHR GmbH productive LIN Stack: enables communication between LIN-based LED drivers and microcontrollers via LIN protocol, facilitating the development of complex lighting systems.
- These tools support the development of automotive interior lighting applications, including contour lighting, ambient lighting, and functional lighting.
- They provide a comprehensive solution for lighting design, development, and evaluation, helping to reduce development time and improve overall system performance.
- Infineon MCU Configuration Wizard: intuitive GUI to simplify device module setup, streamline workflows, and integrate seamlessly with Keil and IAR IDEs for efficient MCU programming.
- Infineon BSL programming tool for MCUs: simplify LITIX™ Interior MCU setup with seamless connection, configuration, programming, and diagnostic tools via BSL protocol.
- Infineon MCU Memory Analyzer: optimize embedded development with advanced memory visualization, analysis, and export tools for efficient debugging, optimization, and compatibility checks.
- Keil uVision: develops, debugs, and optimizes microcontroller code, providing a comprehensive development environment for lighting control systems.
- IAR Embedded Workbench: develops, debugs, and optimizes microcontroller code, offering a powerful toolset for lighting system development.
Potential applications
- Three channel LED driver for automotive interior lighting applications with LIN interface
- Contour lighting using a single light source with constant or slowly changing light patterns
- Functional and switch illumination
- Surface lighting requiring single LED
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
- 4.4 x 4.9mm footprint
- Three-channel linear current sinks
- Output current up to 51.5 mA/channel
- Independent output stages with 5-bit configurable current set value
- 3 individual PWM configurations
- LIN interface for programming (via bootloader), control, and diagnostic feedback
- Extra GPIOs for additional features or side controls
- Memory for calibration data storage
- Dedicated Serial Wire Debug (SWD) interface
- Color accuracy up to 0.01 u’v’
- LITIX™ Color Mixing Library: optimizes LED color mixing for automotive interior lighting applications, allowing for precise control over color temperature and intensity.
- IHR GmbH productive LIN Stack: enables communication between LIN-based LED drivers and microcontrollers via LIN protocol, facilitating the development of complex lighting systems.
- These tools support the development of automotive interior lighting applications, including contour lighting, ambient lighting, and functional lighting.
- They provide a comprehensive solution for lighting design, development, and evaluation, helping to reduce development time and improve overall system performance.
- Infineon MCU Configuration Wizard: intuitive GUI to simplify device module setup, streamline workflows, and integrate seamlessly with Keil and IAR IDEs for efficient MCU programming.
- Infineon BSL programming tool for MCUs: simplify LITIX™ Interior MCU setup with seamless connection, configuration, programming, and diagnostic tools via BSL protocol.
- Infineon MCU Memory Analyzer: optimize embedded development with advanced memory visualization, analysis, and export tools for efficient debugging, optimization, and compatibility checks.
- Keil uVision: develops, debugs, and optimizes microcontroller code, providing a comprehensive development environment for lighting control systems.
- IAR Embedded Workbench: develops, debugs, and optimizes microcontroller code, offering a powerful toolset for lighting system development.
Potential applications
- Three channel LED driver for automotive interior lighting applications with LIN interface
- Contour lighting using a single light source with constant or slowly changing light patterns
- Functional and switch illumination
- Surface lighting requiring single LED
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.