FZ800R45KL3_B5
Active

FZ800R45KL3_B5

4500 V, 800 A single switch IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FZ800R45KL3_B5
FZ800R45KL3_B5

Product details

  • Configuration
    Single switch
  • Dimensions (width)
    140 mm
  • Dimensions (length)
    130 mm
  • Features
    10.4 kV isolation
  • Housing
    IHV
  • IC(nom) / IF(nom)
    800 A
  • IC max
    800 A
  • Qualification
    Industrial, Traction
  • Technology
    IGBT3 - L3
  • VCE(sat) (Tvj=25°C typ)
    2.5 V
  • VCES / VRRM
    4500 V
  • VF (Tvj=25°C typ)
    2.5 V
  • Voltage Class max
    4500 V
OPN
FZ800R45KL3B5NOSA2
Product Status active
Infineon Package A-IHV130
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package A-IHV130
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IHV 4500 V , 800 A 130 mm single switch IGBT Module with Trench/Fieldstop IGBT3, Emitter Controlled 3 diode and isolated AlSiC Base Plate.

Features

  • High DC stability
  • Low VCEsat
  • Extended storage temperature
  • * down to T(stg) = -55°C
  • Package with CTI > 600
  • Package insulation 10.4 kV AC 1min
  • High creepage & clearance distances
  • AlSiC base plate with AlN substrate
  • for increased Thermal cycling
  • Fire & smoke EN45545 R22, R23 : HL3

Benefits

  • Standardized housing: 130x140x48 mm
  • decades of field experience
  • Long service life
  • Tough against overloads & faults
  • Low FIT Rate
Documents

Design resources

Developer community