Active and preferred
RoHS Compliant
Lead-free

5962F1123501VXC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

5962F1123501VXC
5962F1123501VXC

Product details

  • Density
    4 MBit
  • Device weight
    3878.7 mg
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Au
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage (VCCQ) range
    3 V to 3.6 V
  • Operating Voltage range
    3 V to 3.6 V
  • Organization (X x Y)
    512K x 8
  • Peak Reflow Temp
    220 °C
  • Planned to be available until at least
    2033
  • Qualification
    Military
  • Speed
    12 ns
OPN
5962F1123501VXC
Product Status active and preferred
Infineon Package
Package Name FLATPACK-36 (001-67583)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FLATPACK-36 (001-67583)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon’s FAST 4-Mbit asynchronous Static RAMs designed with Infineon’s patented RADSTOP™ technology is well suited for space as well as other harsh environment applications. The 4-Mbit FAST SRAM is a high-performance, low power SRAM organized as 512 Kwords by 8-bits. 

Features

  • 512-Kbit x8 bus-width configuration
  • 12 ns (125°C) access times
  • 3.3 V operating voltage
  • 55°C to +125°C military temperature grade
  • Bit-interleaving to eliminate multi-bit errors
  • Low active power
  • Low CMOS standby power
  • 2.0 V data retention
  • Automatic power-down when deselected
  • 36-pin Ceramic Flat Pack (CFP)
  • MIL-PRF 38535 compliant
  • QML-V qualified

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }