Active and preferred
RoHS Compliant
Lead-free

CYEL16B256-133SXE

Radiation tolerant, highly reliable, small footprint, 256Mb QSPI NOR Flash for NewSpace

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYEL16B256-133SXE
CYEL16B256-133SXE

Product details

  • Density
    256 MBit
  • Family
    NOR Flash
  • Frequency
    133 MHz
  • Interfaces
    QSPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    x4
  • Package
    PG-DSO-16
  • Peak Reflow Temp
    260 °C
  • Qualification
    Automotive
OPN
CYEL16B256133SXEXLSA1
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 94
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 94
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Our radiation tolerant, 256Mb, QSPI NOR Flash offer reliability, flexibility, and performance well beyond ordinary serial flash devices and are ideal for systems with limited space, signal connections and power. The 256Mb, NOR flash is guaranteed to 30 Krad (Si) TID and 100-year data retention and well suited for boot code storage for NewSpace applications.

Features

  • 256 Mb density
  • QSPI interface operating up to 133 MHz
  • 1000 program/erase cycle endurance
  • 100 years data retention
  • Extremely low programming voltage (2V)
  • 2.7 V–3.6 V operating voltage range
  • –40°C to +125°C temperature grade
  • 16-pin SOIC package

Benefits

  • AEC-Q100 compliant
  • ROHS compliant
  • 30 Krad (Si) TID radiation performance
  • Single Lot Date Code (SLDC)
  • 100% electrical testing coverage
  • Certificate of Conformance (CoC)

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }