TLD5098EP_B2B_EVALKIT
Active and preferred
RoHS Compliant

TLD5098EP_B2B_EVALKIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD5098EP_B2B_EVALKIT
TLD5098EP_B2B_EVALKIT
ea.

Product details

  • Board Type
    Evaluation Board
  • Family
    LITIX™ Power
  • Input Type
    DC
  • Iout max
    1 A
  • Output Voltage range
    16 V to 23 V
  • Qualification
    Automotive
  • Sub Application
    Daytime running light, High beam, Low Beam, Full headlamp
  • Supply Voltage range
    8 V to 27 V
  • Target Application
    Lighting, Automotive
  • Topology
    Boost
OPN
TLD5098EPB2BEVALKITTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
TLD5098EP_B2B is an evaluation board in boost to battery topology designed as LED driver. It can deliver up to 21 W with efficiency above 85%. The board is also equipped with the following features, enabled by jumpers:Output current adjustment trimmerPower Derating CircuitryCold Crank Survival Circuit (CCSC)

Applications

Documents

Design resources