Power Management (SMPS) - Reference Design
Please choose a subcategory
Collapse all subcategories Expand all subcategoriesInfineon Technology provides a full spectrum of power controllers and switches including ac-dc controllers, dc-dc converters, silicon and SiC MOSFETs, GaN HEMTs, Intelligent Power Modules, lighting ICs, transistors (IGBTs), diodes and rectifier, regulators, isolation interfaces, voltage, and current management for internal and external power supply applications.
Our design solutions increase active-mode efficiency, decrease standby-mode power consumption, and provide power factor correction, at every stage of your layout from line to load.
Depending on your requirements, Infineon delivers solutions from mircoamps to megawatts, as discrete or integrated devices.
In a AC-DC SMPS, the AC is a converter to a defined DC output power. Therefore the AC mains is rectified and filtered and feeds the power factor correction (PFC) stage. Via high-frequency modulation, in a second step, it is then delivered to a DC load with the desired voltage and current.
Check the subpages to find recommended products for your desired power rating or visit our online selection tool to calculate the product combination based on our application parameters.
Everyday objects in our modern lives need embedded intelligence to communicate and perform smart functions. For instance, coffee machines, dishwashers, and automatic opening systems, to name just a few.
Designing such devices requires an efficient, easy-to-implement power supply. In addition to a cost-effective, versatile, and scalable microcontroller platform for functions that distinguish your product – without the hassle of designing a complex power supply or microcontroller subsystem.
Infineon offers a full system solution for embedded systems featuring state-of-the-art power MOSFETs and microcontrollers. Also available: DAVE™, the development platform for Infineon XMC™ microcontrollers. Choose ready-to-use semiconductor solutions from Infineon – ranging from lowest cost, to highest efficiency, to highest integration in the given power class – and dramatically reduce your time to market.
- AC-DC power conversion CoolSET™ generation 5 fixed frequency flyback controller
- 22 W auxiliary power supply for commercial air-conditioner using ICE5GR2280AG
- Engineering report demo board DEMO_5GSAG_60W1 60W 19V SMPS demo board with ICE5GSAG and IPA80R650CE
- 18 W adapter power supply for set-top box using ICE5GSAG and IPN70R1K2P7S
- 33 W auxiliary SMPS for refrigerator using ICE5QR1070AZ
- 44 W 12 V SMPS demo board with ICE5AR0680AG
- 44 W 12 V SMPS demo board with ICE5AR0680BZS
- 16 W 12 V 5 V SMPS demo board with ICE5QR4780AZ
- 24 W 12 V 5 V SMPS demo board with ICE5QR2280AZ
- Getting started with the XDPL8220 reference board using .dp Vision software
- XDPL8105 single-stage PFC Flyback dimmable constant current controller
- Engineering Report 130W dimmable constant current LED driver ICL5102
- Getting started with the XDPL8220 reference board using .dp Vision software
- 120 W 24 V 3.5 A 12 V 3 A SMPS demonstrator with IDP2308
- 5th generation CoolSET™ - Demo Board - ER_DEMO_5ASAG_60W1
- 100 W single-stage CrCM PFC Flyback converter using the IRS2982S and IR1161L
- 300 W 12 V 25 A SMPS demonstrator with ICE2H S01G
- 800W Platinum® server power supply - 800W PSU 3P P7

In this training, you will learn about the design of electromagnetic interference (EMI) in Switching Mode Power Supplies (SMPS).

Do you want to learn about switched mode power supplies (SMPS), but have little to no background in electrical engineering? Then watch this training series! It will take you on a journey: You will start with the basics of electrical engineering and learn the principles of semiconductors so you are fully prepared to dive into the world of SMPS.
Part 1 - Electrical engineering fundamentals

In this online course, you will learn the benefits of Si|SiC|GaN Positioning in ACDC applications.