LED strips and signage
LED Driver Ics solutions by Cypress
Cypress Semiconductor has become part of Infineon Technologies: Its product range is a perfect match. Infineon now offers the industry’s most comprehensive portfolio for linking the real with the digital world – comprising an unparalleled range of hardware, software and security solutions for the connected age.
Strengthening the link between the real and the digital world
Please choose a subcategory
Achieve top scalability, flexibility and cost efficiency
Both LED strips and multichannel LED applications require a constant voltage input, usually up to 60V. Commonly used in accent lighting , each LED string or channel needs an LED driver IC, usually a linear LED driver IC for up to 250 mA LED current, and a switch-mode LED driver IC for higher LED drive currents. Applications using linear LED driver ICs need a low voltage overhead of the IC so as many LEDs as possible can be stacked in series. This increases efficiency and reduces thermal overload on the LED board – two features the market demands.
Multichannel LEDs are the ideal choice when you require high light output combined with low output voltage, say below 60V. For such high current applications with switch mode LED drivers, the key challenges are current accuracy, PWM and analog dimmability, and thermal protection. Turn to Infineon for the know-how and components you need to do so.
System overview for LED strips and multichannel LED applications
Infineon’s products for LED strips and multichannel LED
To design the best possible LED strip, look no further than our portfolio of high-quality, cost-efficient components. For LED driver ICs, at Infineon we offer two main product families: BCR and ILD. The BCR series contain the smallest and most affordable products for linear LED driver ICs. The ILD series features DC-DC LED driver ICs that provide high efficiency as well as other interesting features, such as thermal protection. Both families come with a line-up of regulators with an integrated power stage and a line-up of controllers that allow the utmost scalability via flexible dimensioning of the output stage.
Explore our products for more details on how you can maximize LED strips and multichannel LED designs with Infineon.
Solution Finder – your guide to a successful design
Use our Solution Finder to quickly and easily find, compare and purchase the right semiconductors for your project. Simply select your application and the online tool visualizes suitable components in useful system diagrams, which you can customize to your needs.
You can already access 400 solutions for motor control and drive applications in our tool. Coming soon: solutions for lighting, power supplies and other applications.
DAVE™ - free development platform for code generation
With DAVE™, our free and complete development platform based on CDT, software developers can generate a tailored software library that maximizes the potential of XMC microcontrollers. Rely on DAVE™ to help reduce complexity – and time to market.
Do more with DAVE™ Apps. Included with DAVE™ software is DAVE™ Apps, an extensive, powerful library of more than 170 applications in four categories: Service, Standard Middleware, Specific Middleware and Peripheral.
LED lighting portfolio overview 2020
Here at Infineon Technologies, we are passionate about developing these exciting solutions for LED lighting design challenges.
This brochure covers our latest recommended products and schematics for LED drivers, LED strips and signage, and radar sensors for smart lighting.
Download now our Infineon LED lighting brochure
HCL (Human Centric Lighting) Panel Light feat. CCT color steering
800 V CoolMOS™ P7 - a new benchmark in efficiency and thermal performance
Digital Power Control with XMC™
Infineon´s solution for lighting
Let there be LED