Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-40 °C to 105 °C, -20 °C to 85 °C
-
ApplicationsMobile phones, Tablets, Cameras, Wearables, Accessories and other small personal electronic devices, Health tech devices, Industrial control and building automation/smart building, Wireless charging
-
Asymmetric CryptographyECC 256-bit, ECC 384-bit
-
CertificationsCC EAL6+ high for HW
-
CPU16-bit
-
Delivery FormsPG-USON-10-2,-4
-
InterfacesI2C
-
NVM10 kByte
-
PackageUSON-10
-
Product Descriptionenhanced wireless charging authentication solution ; available in two temperature ranges: ; SLS32AIA020U2 standard: -25 to +85°C ; SLS32AIA020U3 extended: -40 to +105°C
-
StandardsWireless Power Consortium(WPC)
-
Use CasesProtect the Authenticity, Integrity and Confidentiality of your product and data, Datastore Protection, Lifecycle management
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- ECDSA P-256 authentication
- NIST P-256, SHA-2 cryptography
- Up to 10 kB user memory
- PKI
- I2C serial communication
- USON10-2 package (3x3 mm)
- Extended temperature range
- Full turnkey solution
Benefits
- Exceeds WPC’s security requirements
- Simplified security integration
- Easy integration
- Optimized for small devices
- flexibility for various applications