HiRel Quality High reliability for extreme environments

HiRel Quality Unterkategorien
Our customers’ applications demand high reliability devices that perform to specification in the harshest environments – such as undersea, medical, defense and space – for 15 years and longer. Mission and product assurance are key priorities. To ensure top performance and operability, Infineon HiRel products undergo rigorous screening and quality conformance inspections (QCI).
Infineon and IR HiRel perform 100% screening of all high reliability components in accordance with specified quality levels. Additional testing eliminates nonconforming parts, increasing confidence in the reliability of long-lasting, high performance specification compliance.
Our high-reliability products also undergo various levels of periodic quality conformance testing. Both the US and European communities have developed specifications detailing quality conformance testing sequence.
IR HiRel manufactures and tests hermetic products to the following distinct quality conformance levels:
(1) DLA approved QPL qualified to MIL-PRF-19500, MIL-PRF-38534 or MIL-PRF-38535
(2) IR HiRel’s Qualified IR List (QIRL) with S-level equivalent screenings to MIL-PRF-19500, manufactured and tested on the production line with the same flow as MIL-PRF-19500 DLA approved line. QIRL part numbers have SCS suffixes.
(3) source control drawing (SCD)
(4) commercial off the shelf (COTS) with no QCI