Dec 03, 2025
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
Dec 03, 2025
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
fT57 GHz
-
Gmax26 dB @900 MHz
-
IC max40 mA
-
NFmin0.45 dB @900 MHz
-
OIP3 (@900 MHz)22.5 dBm
-
OP1dB (@900 MHz)7 dBm
-
Ptot150 mW
-
VCEO max3.25 V
| Recommended | ||
|
OPN
|
BFP842ESDH6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Unique combination of high end RF performance and robustness: 16 dBm maximum RF input power, 1.5kV HBM ESD hardness
- High transition frequency fT = 57 GHz enables best in class noise performance at high frequencies: NFmin = 0.65 dB at 3.5 GHz, 2.5 V, 5 mA
- High gain Gma = 17.5 dB at 3.5 GHz, 2.5 V, 15 mA
- OIP3 = 25.5 dBm at 3.5 GHz, 2.5 V, 15 mA
- Suitable for low voltage applications e.g. VCC = 1.2 V and 1.8 V (2.85 V, 3.3 V, 3.6 V require corresponding collector resistor