- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Data Center Power Distribution
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
fT57 GHz
-
Gmax26 dB @900 MHz
-
IC max40 mA
-
NFmin0.45 dB @900 MHz
-
OIP3 (@900 MHz)22.5 dBm
-
OP1dB (@900 MHz)7 dBm
-
Ptot150 mW
-
VCEO max3.25 V
|
OPN
|
BFP842ESDH6327XTSA1 | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Unique combination of high end RF performance and robustness: 16 dBm maximum RF input power, 1.5kV HBM ESD hardness
- High transition frequency fT = 57 GHz enables best in class noise performance at high frequencies: NFmin = 0.65 dB at 3.5 GHz, 2.5 V, 5 mA
- High gain Gma = 17.5 dB at 3.5 GHz, 2.5 V, 15 mA
- OIP3 = 25.5 dBm at 3.5 GHz, 2.5 V, 15 mA
- Suitable for low voltage applications e.g. VCC = 1.2 V and 1.8 V (2.85 V, 3.3 V, 3.6 V require corresponding collector resistor