fT45 GHz
-
Gmax29 dB @900 MHz
-
IC max45 mA
-
NFmin0.55 dB @900 MHz
-
OIP325 dBm
-
OP1dB10 dBm
-
PackageSOT343
-
Ptot160 mW
-
VCEO max4.2 V
| Recommended | ||
|
OPN
|
BFP740ESDH6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Unique combination of high end RF performance and robustness: 21 dBm maximum RF input power, 2 kV ESD robustness (HBM) due to integrated protection circuits
- NFmin = 0.65 dB at 2.4 GHz and 0.9 dB at 5.5 GHz, 3V, 6 mA
- High gain Gms = 25.5 dB at 2.4 GHz and Gma = 18.5 dB at 5.5 GHz, 3V, 25 mA
- OIP3 = 24 dBm at 5.5 GHz, 3V, 25 mA